Добавить к Мастеру создания структурных схем

AD9765:  12-Bit, 125 MSPS Dual TxDAC+® Digital-to-Analog Converter

Информация о продукте

Статус продукта:Производство

The AD9763/AD9765/AD9767 are dual-port, high speed, 2-channel, 10-/12-/14-bit CMOS DACs. Each part integrates two high quality TxDAC+® cores, a voltage reference, and digital interface circuitry into a small 48-lead LQFP. The AD9763/ AD9765/AD9767 offer exceptional ac and dc performance while supporting update rates of up to 125 MSPS.

The AD9763/AD9765/AD9767 have been optimized for processing I and Q data in communications applications. The digital interface consists of two double-buffered latches as well as control logic. Separate write inputs allow data to be written to the two DAC ports independent of one another. Separate clocks control the update rate of the DACs.

A mode control pin allows the AD9763/AD9765/AD9767 to interface to two separate data ports, or to a single interleaved high speed data port. In interleaving mode, the input data stream is demuxed into its original I and Q data and then latched. The I and Q data is then converted by the two DACs and updated at half the input data rate.

The GAINCTRL pin allows two modes for setting the full-scale current (IOUTFS) of the two DACs. IOUTFS for each DAC can be set independently using two external resistors, or IOUTFS for both DACs can be set by using a single external resistor. See the Gain Control Mode section for important date code information on this feature.

The DACs utilize a segmented current source architecture combined with a proprietary switching technique to reduce glitch energy and maximize dynamic accuracy. Each DAC provides differential current output, thus supporting single-ended or differential applications. Both DACs of the AD9763, AD9765, or AD9767 can be simultaneously updated and can provide a nominal full-scale current of 20 mA. The full-scale currents between each DAC are matched to within 0.1%.

The AD9763/AD9765/AD9767 are manufactured on an advanced, low cost CMOS process. They operate from a single supply of 3.3 V to 5 V and consume 380 mW of power.

Product Highlights

  1. The AD9763/AD9765/AD9767 are members of a pin- compatible family of dual TxDACs providing 8-, 10-, 12-, and 14-bit resolution.
  2. Dual 10-/12-/14-Bit, 125 MSPS DACs. A pair of high performance DACs for each part is optimized for low distortion performance and provides flexible transmission of I and Q information.
  3. Matching. Gain matching is typically 0.1% of full scale, and offset error is better than 0.02%.
  4. Low Power. Complete CMOS dual DAC function operates on 380 mW from a 3.3 V to 5 V single supply. The DAC full-scale current can be reduced for lower power operation, and a sleep mode is provided for low power idle periods.
  5. On-Chip Voltage Reference. The AD9763/AD9765/AD9767 each include a 1.20 V temperature-compensated band gap voltage reference.
  6. Dual 10-/12-/14-Bit Inputs. The AD9763/AD9765/AD9767 each feature a flexible dual-port interface, allowing dual or interleaved input data.

Applications

  • Communications
  • Base stations
  • Digital synthesis
  • Quadrature modulation
  • 3D ultrasound
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • 10-/12-/14-bit dual transmit digital-to-analog converters (DACs)
    • 125 MSPS update rate
    • Excellent SFDR to Nyquist @ 5 MHz output: 75 dBc
    • Excellent gain and offset matching: 0.1%
    • Fully independent or single-resistor gain control
    • Dual-port or interleaved data
    • On-chip 1.2 V reference
    • 5 V or 3.3 V operation
    • Power dissipation: 380 mW @ 5 V
    • Power-down mode: 50 mW @ 5 V
    • 48-lead LQFP

    Functional Block Diagram for AD9765

    Документация

    Наименование Тип контента Тип файлов
    AD9763/AD9765/AD9767: 10-/12-/14-Bit, 125 MSPS Dual TxDAC+ Digital-to-Analog Converters Data Sheet (Rev G, 08/2011) (pdf, 2690 kB) Технические описания PDF
    AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC  (pdf, 246 kB) Статьи по применению PDF
    AN-595: Understanding Pin Compatibility in the TxDAC® Line of High Speed D/A Converters  (pdf, 36 kB) Статьи по применению PDF
    AN-555: Using the AD9709, AD9763, AD9765, AD9767 Dual DAC Evaluation Board  (pdf, 206 kB) Статьи по применению PDF
    AN-348: Avoiding Passive-Component Pitfalls  (pdf, 931 kB)
    The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
    Статьи по применению PDF
    AN-320A: CMOS Multiplying DACs and Op Amps Combine to Build Programmable Gain Amplifier, Part 1  (pdf, 1295 kB) Статьи по применению PDF
    AN-237: Choosing DACs for Direct Digital Synthesis  (pdf, 1156 kB) Статьи по применению PDF
    AN-137: A Digitally Programmable Gain and Attenuation Amplifier Design  (pdf, 52 kB) Статьи по применению PDF
    Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    DAC Harmonic Analyzer
    This tool displays harmonic images and spurs in a DAC output. The user can define a post-DAC analog filter to suppress these images. The effect of this filter is plotted on the graph and shown in the accompanying chart.
    DAC Harmonic Analyzer HTML
    AD9765 IBIS Models Модели IBIS HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    AD9765 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    AD9765-EBZ Статус: Prodn Evaluation Board $ 303,60 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть