Информация о продукте

Статус продукта:Производство

The AD7849 is a 14-bit/16-bit serial input multiplying DAC. The DAC architecture ensures excellent differential linearity performance, and monotonicity is guaranteed to 14 bits for the A grade and to 16 bits for all other grades over the specified temperature ranges. During power-up and power-down sequences (when the supply voltages are changing), the VOUT pin is clamped to 0 V via a low impedance path. To prevent the output of A3 being shorted to 0 V during this time, transmission gate G1 is also opened. These conditions are maintained until the power supplies stabilize and a valid word is written to the DAC register. At this time, G2 opens and G1 closes. Both transmission gates are also externally controllable via the Reset In (RST IN) control input. For instance, if the RST IN input is driven from a battery supervisor chip, then on power-off or during a brown out, the RST IN input will be driven low to open G1 and close G2. The DAC must be reloaded, with RST IN high, to reenable the output. Conversely, the on-chip voltage detector output (RST OUT) is also available to the user to control other parts of the system.

The AD7849 has a versatile serial interface structure and can be controlled over three lines to facilitate opto-isolator applications.

SDOUT is the output of the on-chip shift register and can be used in a daisy-chain fashion to program devices in the multichannel system. The DCEN (Daisy Chain Enable) input controls this function.

The BIN/COMP pin sets the DAC coding; with BIN/COMP set to 0, the coding is straight binary; and with it set to 1, the coding is 2s complement. This allows the user to reset the DAC to 0 V in both the unipolar and bipolar output ranges.

The part is available in a 20-pin DIP and 20-pin SOIC package.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 14-Bit/16-Bit Multiplying DAC
  • Guaranteed Monotonicity
  • Output Control on Power-Up and Power-Down Internal or External Control
  • Versatile Serial Interface
  • DAC Clears to 0 V in Both
    Unipolar and Bipolar Output Ranges

Functional Block Diagram for AD7849

Документация

Наименование Тип контента Тип файлов
AD7849: Serial Input, 14-Bit/16-Bit DAC Data Sheet  (Rev C, 03/2011) (pdf, 211 kB) Технические описания PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD7849 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD7834CNZ Статус: Prodn 20 ld PDIP 20 Ind Tube, 18 - - Y  Используемые материалы Уведомить меня Купить
AD7849ANZ Статус: Prodn 20 ld PDIP 20 Ind Tube, 18 $ 10,95 $ 9,31 Y  Используемые материалы PCN Купить
AD7849AR Статус: Prodn 20 ld SOIC - Wide 20 Ind Tube, 37 $ 12,27 $ 10,44 N  Используемые материалы PCN Купить
AD7849ARZ Статус: Prodn 20 ld SOIC - Wide 20 Ind Tube, 37 $ 10,63 $ 9,04 Y  Используемые материалы PCN Купить Образцы
AD7849ARZ-REEL Статус: Контакты 20 ld SOIC - Wide 20 Ind Reel, 1000 $ 0,00 $ 9,04 Y  Используемые материалы PCN Купить
AD7849BR Статус: Prodn 20 ld SOIC - Wide 20 Ind Tube, 37 $ 15,19 $ 12,98 N  Используемые материалы PCN Купить
AD7849BR-REEL Статус: Prodn 20 ld SOIC - Wide 20 Ind Reel, 1000 $ 0,00 $ 12,98 N  Используемые материалы PCN Купить
AD7849BRZ Статус: Prodn 20 ld SOIC - Wide 20 Comm. Tube, 37 $ 13,16 $ 11,23 Y  Используемые материалы PCN Купить
AD7849BRZ-REEL Статус: Prodn 20 ld SOIC - Wide 20 Comm. Reel, 1000 $ 0,00 $ 11,23 Y  Используемые материалы PCN Купить
AD7849CNZ Статус: Prodn 20 ld PDIP 20 Ind Tube, 18 $ 18,76 $ 15,95 Y  Используемые материалы PCN Купить
AD7849CR Статус: Prodn 20 ld SOIC - Wide 20 Ind Tube, 37 $ 21,04 $ 17,88 N  Используемые материалы PCN Купить
AD7849CR-REEL Статус: Prodn 20 ld SOIC - Wide 20 Ind Reel, 1000 $ 0,00 $ 17,88 N  Используемые материалы PCN Купить
AD7849CRZ Статус: Prodn 20 ld SOIC - Wide 20 Comm. Tube, 37 $ 18,22 $ 15,48 Y  Используемые материалы PCN Купить
AD7849CRZ-REEL Статус: Prodn 20 ld SOIC - Wide 20 Comm. Reel, 1000 $ 0,00 $ 15,48 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть