Добавить к Мастеру создания структурных схем

AD5754:  Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC

Информация о продукте

Статус продукта:Производство

The AD5724/AD5734/AD5754 are quad, 12-/14-/16-bit, serial input, voltage output digital-to-analog converters. They operate from single-supply voltages from +4.5 V up to +16.5 V or dual- supply voltages from ±4.5 V up to ±16.5 V. Nominal full-scale output range is software-selectable from +5 V, +10 V, +10.8 V, ±5 V, ±10 V, or ±10.8 V. Integrated output amplifiers, reference buffers, and proprietary power-up/power-down control circuitry are also provided.

The parts offer guaranteed monotonicity, integral nonlinearity (INL) of ±16 LSB maximum, low noise, and 10 μs maximum settling time.

The AD5724/AD5734/AD5754 use a serial interface that operates at clock rates up to 30 MHz and are compatible with DSP and microcontroller interface standards. Double buffering allows the simultaneous updating of all DACs. The input coding is user-selectable twos complement or offset binary for a bipolar output (depending on the state of Pin BIN/2sComp), and straight binary for a unipolar output. The asynchronous clear function clears all DAC registers to a user-selectable zero-scale or mid-scale output. The parts are available in a 24-lead TSSOP and offer guaranteed specifications over the −40°C to +85°C industrial temperature range.

Applications

  • Industrial automation
  • Closed-loop servo control, process control
  • Automotive test and measurement
  • Programmable logic controllers
  • Data Sheet, Rev. 0, 8/08

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Complete, quad, 12-/14-/16-bit digital-to-analog converter (DAC)
    • Operates from single/dual supplies
    • Software programmable output range
      +5 V, +10 V, +10.8 V, ±5 V, ±10 V, ±10.8 V
    • INL error: ±16 LSB maximum, DNL error: ±1 LSB maximum
    • Total unadjusted error (TUE): 0.1% FSR maximum
    • Settling time: 10 μs typical
    • Integrated reference buffers
    • See Data Sheet for Additional Information

    Functional Block Diagram for AD5754

    Подобная продукция

    See also similar products:
    The AD5754R is a Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP-EP
    The AD5764R is a Complete, Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC in 32-lead TQFP
    The AD5764 is aComplete, Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC in 32-lead TQFP

    Overview of other products within this family

    For an overview of other products within this family, view the Selection Guide for Multi-channel Bipolar Family AD57X2 & AD57X4.

    5 things you don't know about DACs

    Документация

    Наименование Тип контента Тип файлов
    AD5724/AD5734/AD5754: Complete, Quad, 12-/14-/16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs Data Sheet (Rev D, 07/2011) (pdf, 1207 kB) Технические описания PDF
    AN-1246: Software Configurable 16-Bit Quad Channel Unipolar/Bipolar Voltage Output Using the AD5754 DAC  (pdf, 130 kB) Статьи по применению PDF
    Selection Guide for Multi-channel Bipolar Family AD57X2 & AD57X4 Product Selection Guide HTML
    Multichannel DACs Shrink into TSSOPs
    (Electronics Talk, 2/8/2007)
    Обзоры продукции HTML
    ADI Launches Multi-Channel DAC Line
    (eeProduct Center, 2/6/2007)
    Обзоры продукции HTML
    Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    AD5754 IBIS Model  (ibs) Модели IBIS IBS

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    Рекомендации по выбору продуктов и типовые проекты

    Сопутствующие компоненты

    Suggested Companion Products


    Recommended References for the AD5754

    • For precision, high accuracy we recommend the ADR421.
    • For precision, high accuracy & output trim adjust use the ADR431.
    • For precision, low dropout, low cost, we recommend the REF192.
    Recommended Digital Isolators for the AD5754
    • For process control applications, we recommend the ADuM1400 and the iCoupler ADuM1200 icoupler.
    • For digital isolators with integrated isolated power, we suggest the ADuM5401.
    • For isolated USB designs in healthcare and industrial control, we recommend the ADuM4160.
    Recommended Power Solutions
    • For selecting voltage regulator products, use ADIsimPower.

    Were these recommendations helpful?

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    AD5754 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-AD5754REBZ Статус: Prodn Evaluation Board for the AD575X Family $ 99,00 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть