Добавить к Мастеру создания структурных схем

AD5602:  2.7 V to 5.5 V, <100 µA, 8-Bit nanoDAC® with I2C Compatible Interface, Tiny SC70 Package

Информация о продукте

Статус продукта:Производство

The AD5602/AD5612/AD5622, members of the nanoDAC® family, are single, 8-/10-/12-bit buffered voltage-out DACs that operates from a single 2.7 V to 5.5 V supply, consuming <100 µA at 5 V. The AD5602/AD5612/AD5622 comes in a tiny SC70 package. Each DAC contains an on-chip precision output amplifier allows rail-to-rail output swing to be achieved.

The AD5602/AD5612/AD5622 utilizes a 2-wire I2C-compatible serial interface that operates in standard (100 KHz), Fast (400 KHz) and High-Speed (3.4 MHz) Modes.

The references for AD5602/AD5612/AD5622 are derived from the power supply inputs and to give the widest dynamic output range. Each part incorporates a power-on-reset circuit that ensures the DAC output powers up to 0 V and remains there until a valid write takes place to the device. The part contains a power-down feature that reduces the current consumption of the device to <150 nA at 3 V and provides software selectable output loads while in power-down mode. The parts are put into power-down mode over the serial interface. The low power consumption of the AD5602/AD5612/AD5622 in normal operation makes it ideally suited to portable battery operated equipment. The power consumption is 0.4 mW at 5 V.

Product Highlights

  1. Available in 6-lead SC70 package.
  2. Max 100µA power consumption, single-supply operation. This part operates from a single 2.7 V to 5.5 V supply and typically consumes 0.2 mW at 3 V and 0.4 mW at 5 V, making it ideal for battery-powered applications.
  3. The on-chip output buffer amplifier allows the output of the DAC to swing rail-to-rail with a typical slew rate of 0.5 V/µs.
  4. Reference derived from the power supply.
  5. Standard, Fast and High-Speed Mode I2C interface.
  6. Designed for very low power consumption.
  7. Power-down capability. When powered down, the DAC typically consumes <150 nA at 3 V.
  8. Brown out detection on power-on-reset.

Applications

  • Process control
  • Data acquisition systems
  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Single 8/10/12-bit DAC, 2 LSB INL
  • 6-lead SC70 package
  • Micropower operation: 100 µA max @ 5 V
  • Power-down to <150 nA @ 3 V
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on-reset to 0 V with brownout detection
  • 3 power-down functions
  • I2C® Compatible Serial Interface supports: Standard (100KHz), Fast (400KHz) and High-Speed (3.4MHz) Modes
  • On-chip output buffer amplifier,
    rail-to-rail operation

Functional Block Diagram for AD5602

Подобная продукция

  • AD5301: 2.5 V to 5.5 V, 120 µA, 2-Wire Interface, Voltage-Output 8-Bit DAC
  • AD5311: 2.5 V to 5.5 V, 120 µA, 2-Wire Interface, Voltage-Output 10-Bit DAC
  • AD5321: 2.5 V to 5.5 V, 120 µA, 2-Wire Interface, Voltage-Output 12-Bit DAC
More

Документация

Наименование Тип контента Тип файлов
AD5602/AD5612/AD5622: 2.7 V to 5.5 V, <100 μA, 8-/10-/12-Bit nanoDACs® with I2C®-Compatible Interface in LFCSP and SC70 Datasheet (Rev C, 05/2012) (pdf, 556 kB) Технические описания PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
Extending the nanoDAC Family Обзор HTML
Analog Devices’ 8-Bit to 16-Bit nanoDAC™ Converters  (pdf, 340 kB)
... Highest performance in the industry’s smallest packaging.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD5602 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть