Добавить к Мастеру создания структурных схем

AD5451:  10-Bit High Bandwidth Multiplying DACs with Serial Interface

Информация о продукте

Статус продукта:Производство

The AD5450/AD5451/AD5452/AD5453 are CMOS 8-/10-/ 12-/14-bit current output digital-to-analog converters, respectively. These devices operate from a 2.5 V to 5.5 V power supply, making them suited to several applications, including battery-powered applications.

As a result of manufacture on a CMOS submicron process, these DACs offer excellent 4-quadrant multiplication characteristics of up to 12 MHz.

These DACs utilize a double-buffered, 3-wire serial interface that is compatible with SPI®, QSPI™, MICROWIRE™, and most DSP interface standards. Upon power-up, the internal shift register and latches are filled with 0s, and the DAC output is at zero scale.

The applied external reference input voltage (VREF) determines the full-scale output current. These parts can handle ±10 V inputs on the reference, despite operating from a single-supply power supply of 2.5 V to 5.5 V. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier.

The AD5450/AD5451/AD5452/AD5453 DACs are available in small 8-lead TSOT, and the AD5452/AD5453 are also available in MSOP packages. The AD5453 also comes in 8-lead LFSCP.

The EVAL-AD5443SDZ/EVAL-AD5446SDZ/EVAL-AD5453SDZ evaluation board is available for evaluating DAC performance. For more information, see the UG-327 evaluation board user guide..

Applications

  • Portable battery-powered applications
  • Waveform generators
  • Analog processing
  • Instrumentation applications
  • Programmable amplifiers and attenuators
  • Digitally controlled calibration
  • Programmable filters and oscillators
  • Composite video
  • Ultrasound
  • Gain, offset, and voltage trimming

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 12 MHz multiplying bandwidth
  • INL of ±0.25 LSB @ 8-bit
  • 8-lead TSOT and MSOP packages
  • 2.5 V to 5.5 V supply operation
  • Pin-compatible 8-/10-/12-/14-bit current output DACs
  • ±10 V reference input
  • 50 MHz serial interface
  • 2.7 MSPS update rate
  • Extended temperature range: –40°C to +125°C
  • 4-quadrant multiplication
  • Power-on reset with brownout detect
  • <0.4 μA typical current consumption
  • Guaranteed monotonic

Functional Block Diagram for AD5451

Подобная продукция

  • AD5443 High Bandwidth CMOS 12-Bit Serial Interface Multiplying D/A Converter
  • AD5452 12-Bit High Bandwidth Multiplying DACs with Serial Interface
  • AD5444 12-Bit High Bandwidth Multiplying DAC with Serial Interface including a Serial Data Output line
  • AD5453 14-Bit High Bandwidth Multiplying DACs with Serial Interface

Документация

Наименование Тип контента Тип файлов
AD5450/AD5451/AD5452/AD5453: 8-/10-/12-/14-Bit High Bandwidth Multiplying DACs with Serial Interface Datasheet (Rev F, 04/2012) (pdf, 738 kB) Технические описания PDF
AN-1235: AC Signal Processing Using the AD5450/AD5451/AD5452/AD5453 Current Output DACs  (pdf, 94 kB) Статьи по применению PDF
AN-1094: Multiplying DACs—Fixed Reference, Waveform Generation Applications  (pdf, 141 kB) Статьи по применению PDF
AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC  (pdf, 246 kB) Статьи по применению PDF
AN-320A: CMOS Multiplying DACs and Op Amps Combine to Build Programmable Gain Amplifier, Part 1  (pdf, 1295 kB) Статьи по применению PDF
AN-137: A Digitally Programmable Gain and Attenuation Amplifier Design  (pdf, 52 kB) Статьи по применению PDF
CN-0055: Programmable Gain Element Using the AD5450/AD5451/AD5452/AD5453 Current Output DAC Family  (pdf, 135 kB) Circuit Note PDF
CN-0053: Precision, Bipolar, Configuration for the AD5450/1/2/3 8-14bit Multiplying DACs  (pdf, 108 kB) Circuit Note PDF
CN-0052: Unipolar, Precision DC Digital-to-Analog Conversion using the AD5450/AD5451/AD5452/AD5453 8-/10-/12-/14-Bit DACs  (pdf, 112 kB) Circuit Note PDF
High-Speed DAC Controls Power Amplifier Ramp Profile
by Liam Riordan (Analog Dialogue, Vol. 41, June 2007)
Журнал Analog Dialogue HTML
Data Converters: Overview of AD54xx Devices Product Selection Guide HTML
AD545x: Current Output DAC Delivers 14-Bits And 10-MHz Multiplying Bandwidths  (htm)
(analogZONE Products, March 1, 2004)
Обзоры продукции HTM
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
4-Quadrant Multiplying D/A Converters Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
BeMicro FPGA Project for AD5453 with Nios driver FPGA HDL HTML
AD5453 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design FPGA HDL HTML
AD5443 - Microcontroller No-OS Driver Device Drivers HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EV-AD5443/46/53SDZ Статус: Prodn Combination Evaluation Board $ 59,00 Да -
EVAL-SDP-CS1Z Статус: Prodn Evaluation Controller Board $ 49,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть