Добавить к Мастеру создания структурных схем

AD5361:  16-Channel, 14-Bit, Serial Input, Voltage-Output DAC

Информация о продукте

Статус продукта:Производство

The AD5360/AD5361 contain 16, 16-/14-bit DACs in a single 52-lead LQFP package. It provides buffered voltage outputs with a span four times the reference voltage. The gain and offset of each DAC can be independently trimmed to remove errors. For even greater flexibility, the device is divided into two groups of eight DACs, and the output range of each group can be independently adjusted by an offset DAC.

The AD5360/AD5361 offer guaranteed operation over a wide supply range with VSS from −4.5 V to −16.5 V and VDD from +8 V to +16.5 V. The output amplifier headroom requirement is 1.4 V operating with a load current of 1 mA.

The AD5360/AD5361 have a high speed 4-wire serial interface, which is compatible with SPI, QSPI™, MICROWIRE™, and DSP interface standards and can handle clock speeds of up to 50 MHz. All the outputs can be updated simultaneously by taking the LDAC input low. Each channel has a programmable gain and an offset adjust register.

Each DAC output is amplified and buffered on-chip with respect to an external SIGGND input. The DAC outputs can also be switched to SIGGND via the CLR pin.

Applications

  • Instrumentation
  • Industrial control systems
  • Level setting in automatic test equipment (ATE)
  • Variable optical attenuators (VOA)
  • Optical line cards

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 16-channel DAC in 52-lead LQFP package
  • Guaranteed monotonic to 16/14 bits
  • Nominal output voltage range of −10 V to
    +10 V
  • Multiple output spans available
  • Temperature monitoring function
  • Channel monitoring multiplexer
  • Digital reset (RESET)
  • Clear function to user-defined SIGGNDx
  • GPIO function
  • System calibration function allowing user-programmable offset and gain
  • Channel grouping and addressing features
  • Data error checking feature
  • SPI-compatible serial interface
  • 2.5 V to 5.5 V digital interface
  • Simultaneous update of DAC outputs

Functional Block Diagram for AD5361

OF NOTE ...

For an overview of the AD536x and AD537x products, view the AD536x, AD537x Family Selection Table.

Документация

Наименование Тип контента Тип файлов
AD5360/AD5361: 16-Channel, 16-/14-Bit, Serial Input, Voltage-Output DAC Data Sheet (Rev A, 02/2008) (pdf, 814 kB) Технические описания PDF
AN-1036: Clear to Any Voltage Using the AD5370  (pdf, 74 kB) Статьи по применению PDF
AN-0986: Adjusting the Output Range and Span of the AD5362  (pdf, 79 kB) Статьи по применению PDF
AD536x, AD537x Family Product Selection Guide Product Selection Guide HTML
D/A Converters Are Jammed With Functionality
(eeProductCenter, 11/1/2005)
Обзоры продукции HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
Automatic Test Equipment Brochure  (pdf, 2037 kB) Обзор PDF
Analog Devices extends its denseDAC™ family of data converters Обзор HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Обзор PDF
Extending the denseDAC™ Multichannel D/As  (pdf, 1100 kB)
denseDAC multichannel D/As are Analog Devices digital-to-analog converters with 8 to 40 channels, offering 12-bit to 16-bit resolution.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD536x_7x Voltage Calculator
This design assistant will allow you to calculate the output voltage of the AD536x and AD537x series of DAC's, based on various configurations of the registers within.
Помощь в разработке HTML
AD5360 IIO Multi-Channel DAC Linux Driver (Wiki Site) Device Drivers HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD5361 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD5361EBZ Статус: Prodn Evaluation Board $ 99,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть