Добавить к Мастеру создания структурных схем

AD7686:  500 kSPS 16-BIT PulSAR® A/D Converter in MSOP/QFN

Информация о продукте

Статус продукта:Производство

The AD7686 is a 16-bit, charge redistribution, successive approximation, analog-to-digital converter (ADC) that operates from a single 5 V power supply, VDD. It contains a low power, high speed, 16-bit sampling ADC with no missing codes, an internal conversion clock, and a versatile serial interface port. The part also contains a low noise, wide bandwidth, short aperture delay track-and-hold circuit. On the CNV rising edge, the AD7686 samples an analog input IN+ between 0 V to REF with respect to a ground sense IN−. The reference voltage, REF, is applied externally and can be set up to the supply voltage.

Power dissipation scales linearly with throughput.

The SPI-compatible serial interface also features the ability, using the SDI input, to daisy-chain several ADCs on a single, 3-wire bus or provides an optional busy indicator. This device is compatible with 1.8 V, 2.5 V, 3 V, or 5 V logic, using the separate supply VIO.

The AD7686 is housed in a 10-lead MSOP or a 10-lead QFN (LFCSP) with operation specified from −40°C to +85°C.

Applications

  • Battery-powered equipment
  • Data acquisitions
  • Instrumentation
  • Medical instruments
  • Process controls

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 16-bit resolution with no missing codes
  • Throughput: 500 kSPS
  • INL: ±0.6 LSB typical, ±2 LSB maximum (±0.003% of FSR)
  • SINAD: 92.5 dB @ 20 kHz
  • THD: −110 dB @ 20 kHz
  • Pseudo differential analog input range 0 V to VREF with VREF up to VDD
  • No pipeline delay
  • Single-supply 5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface
  • Serial interface SPI®-/QSPI™-/MICROWIRE™-/DSP-compatible
  • Daisy-chain multiple ADCs and busy indicator
  • Power dissipation
    3.75 μW @ 5 V/100 SPS
    3.75 mW @ 5 V/100 kSPS
  • Standby current: 1 nA

Functional Block Diagram for AD7686

Документация

Наименование Тип контента Тип файлов
AD7686: 16-Bit, 500 kSPS PulSAR™ ADC in MSOP/QFN Data Sheet (Rev B, 03/2007) (pdf, 604 kB) Технические описания PDF
AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators  (pdf, 640 kB) Статьи по применению PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Статьи по применению PDF
AN-932: Power Supply Sequencing  (pdf, 95 kB) Статьи по применению PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Статьи по применению PDF
UG-340: Evaluation Board for the 10-Lead Family 14-/16-/18-Bit PulSAR ADCs  (pdf, 4636 kB) Руководства пользователей PDF
High Speed Op Amp Drives a 16-Bit, 1-MSPS Differential-Input A/D Converter
(Analog Dialogue, Vol. 36, No. 6, November/December 2002)
Журнал Analog Dialogue HTML
Front-End Amplifier and RC Filter Design for a Precision SAR Analog-to-Digital Converter Технические статьи HTML
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
MS-2022: Seven Steps to Successful Analog-to-Digital Signal Conversion (Noise Calculation for Proper Signal Conditioning)  (pdf, 277 kB) Технические статьи PDF
MS-2124: Understanding AC Behaviors of High Speed ADCs  (pdf, 276 kB) Технические статьи PDF
Nine Often Overlooked ADC Specifications  (pdf, 445 kB)
Analog-to-digital converters (ADCs) have many specifications; some are more important for a given application than others. Understanding these specifications and controlling external devices affecting the ADC will lead to better performance.
Технические статьи PDF
Low-Power Data Conversion Technology Enhances Portability
(Electropages, 10/5/2006)
Обзоры продукции HTML
A/D Converter Cranks 550 ksamples/s
(EETimes, 5/29/2003)
Обзоры продукции HTML
Lowest-Power 16-Bit ADC Optimizes Portable Designs
(eeProductCenter, 10/4/2006)
Обзоры продукции HTML
Analog Devices Introduces Fastest, Most Accurate 16-Bit SAR Converter Available in Compact Package
(ChipCenter Product Review. 6/5/2003)
Обзоры продукции HTML
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs  (pdf, 3826 kB)
A PulSAR Family Brochure (6/2006)
Обзор PDF
When high performance and low power make the design, ADI converters make the difference. Обзор HTML
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD7685 IBIS Models Модели IBIS HTML
BeMicro FPGA Project for AD7686 with Nios driver FPGA HDL HTML
AD7686 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design FPGA HDL HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Companion Products


Recommended Driver Amplifiers for the AD7686
  • For low frequency and low bias current, we recommend the ADA4627-1.
  • For translating +/- 10V signals to 4V, low distortion, fast settling, we recommend the AD8275.
Recommended External Voltage References for the AD7686

  • For best performance, we recommend the ADR435 (5V) reference.
  • For other voltage references, we suggest any of the ADR430 family.
Recommended Digital Isolators for the AD7686
  • For process control applications, we recommend the ADuM1402 family of icouplers.
  • For cost sensitive designs, we recommend the ADuM7442 family.
  • For digital isolators with integrated isolated power, we suggest the ADuM5402 family.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD7686 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD7686BCPZ-RL7 Статус: Prodn LFCSP:LEADFRM CHIP SCALE 10 Ind Reel - - Y  Используемые материалы Уведомить меня Купить Образцы
AD7686BCPZRL Статус: Prodn 10 ld LFCSP (3x3mm) 10 Ind Reel, 5000 - $ 12,14 Y  Используемые материалы Уведомить меня Купить
AD7686BCPZRL7 Статус: Prodn 10 ld LFCSP (3x3mm) 10 Ind Reel, 1500 - $ 12,14 Y  Используемые материалы Уведомить меня Купить Образцы
AD7686BRMZ Статус: Prodn 10 ld MSOP 10 Ind Tube, 50 $ 13,44 $ 12,14 Y  Используемые материалы PCN Купить Образцы
AD7686BRMZRL7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 - $ 12,14 Y  Используемые материалы PCN Купить
AD7686CCPZRL Статус: Prodn 10 ld LFCSP (3x3mm) 10 Ind Reel, 5000 - $ 14,12 Y  Используемые материалы Уведомить меня Купить
AD7686CCPZRL7 Статус: Prodn 10 ld LFCSP (3x3mm) 10 Ind Reel, 1500 - $ 14,12 Y  Используемые материалы Уведомить меня Купить Образцы
AD7686CRMZ Статус: Prodn 10 ld MSOP 10 Ind Tube, 50 $ 15,62 $ 14,12 Y  Используемые материалы PCN Купить Образцы
AD7686CRMZRL7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 - $ 14,12 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD7686SDZ Статус: Prodn Evaluation Board $ 99,00 Да -
EVAL-SDP-CB1Z Статус: Prodn Evaluation Controller Board $ 99,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть