Добавить в Мастер Структурных Схем

AD8601:  DigiTrim™ RRIO Single Op Amp with Very Low Offset Voltage

Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • AD8605 with improved accuracy, noise and speed in a 5-lead SOT-23 package.

The AD8601, AD8602, and AD8604 are single, dual, and quad rail-to-rail, input and output, single-supply amplifiers featuring very low offset voltage and wide signal bandwidth. These amplifiers use a new, patented trimming technique that achieves superior performance without laser trimming. All are fully specified to operate on a 3 V to 5 V single supply.

The combination of low offsets, very low input bias currents, and high speed make these amplifiers useful in a wide variety of applications. Filters, integrators, diode amplifiers, shunt current sensors, and high impedance sensors all benefit from the combination of performance features. Audio and other ac applications benefit from the wide bandwidth and low distortion. For the most cost-sensitive applications, the D grades offer this ac performance with lower dc precision at a lower price point.

Applications for these amplifiers include audio amplification for portable devices, portable phone headsets, bar code scanners, portable instruments, cellular PA controls, and multipole filters.

The ability to swing rail-to-rail at both the input and output enables designers to buffer CMOS ADCs, DACs, ASICs, and other wide output swing devices in single-supply systems.

The AD8601, AD8602, and AD8604 are specified over the extended industrial (−40°C to +125°C) temperature range. The AD8601, single, is available in a tiny, 5-lead SOT-23 package. The AD8602, dual, is available in 8-lead MSOP and 8-lead, narrow SOIC surface-mount packages. The AD8604, quad, is available in 14-lead TSSOP, 14-lead SOIC, and 16-lead QSOP packages.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low offset voltage: 500 μV maximum
  • Single-supply operation: 2.7 V to 5.5 V
  • Low supply current: 750 μA/Amplifier
  • Wide bandwidth: 8 MHz
  • Slew rate: 5 V/μs
  • Low distortion
  • No phase reversal
  • Low input currents
  • Unity-gain stable

Pin Configuration Diagram for AD8601

AEC-Q100 Qualified

A version of this product is AEC-Q100 qualified. View the complete list of Operational Amplifiers and References qualified for Automotive applications.

Документация

Наименование Тип контента Тип файлов
AD8601/AD8602/AD8604: Precision CMOS Single Supply Rail-to-Rail Input/Output Wideband Operational Amplifers Data Sheet (Rev G, 01/2011) (pdf, 296 kB) Технические описания PDF
AN-649: Работа с инструментом проектирования активных фильтров компании Analog Devices Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-348: Avoiding Passive-Component Pitfalls  (pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
Статьи по применению PDF
AN-256: Accurately Testing Op Amp Settling Times  (pdf, 106 kB) Статьи по применению PDF
CN-0067: Полностью изолированный модуль ввода на базе 24-разрядного Σ-Δ АЦП AD7793, цифрового изолятора ADuM5401 и высококачественного инструментального усилителя  (pdf, 271 kB) Circuit Note PDF
DigiTrim™ Technology Техническая документация HTML
SAR ADC & Driver Quick-Match Guide  (pdf, 251 kB)
Find drivers for ADI's most popular single-ended and differential SAR ADCs based on your specific application conditions.
Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
OpAmp Error Budget Calculator
An online tool to illustrate range, gain and accuracy issues in simple opamp buffers.
Amplifier Error Budget Analysis HTML
AD8601 SPICE Macro-Model Модели SPICE HTML
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

EVAL-OPAMP-1 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single KS-5 lead SC70 Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single RJ-5 lead SOT23 Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single RM-8 lead MSOP Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single R-8 lead SOIC Evaluation Board $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.