Добавить к Мастеру создания структурных схем

AD820:  Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp

Информация о продукте

Статус продукта:Производство

The AD820 is a precision, low power FET input op amp that can operate from a single supply of 5 V to 36 V, or dual supplies of ±2.5 V to ±18 V. It has true single-supply capability, with an input voltage range extending below the negative rail, allowing the AD820 to accommodate input signals below ground in the single-supply mode. Output voltage swing extends to within 10 mV of each rail, providing the maximum output dynamic range.

Offset voltage of 800 μV maximum, offset voltage drift of 2 μV/°C, typical input bias currents below 25 pA, and low input voltage noise provide dc precision with source impedances up to 1 GΩ. 1.8 MHz unity gain bandwidth, −93 dB THD at 10 kHz, and 3 V/μs slew rate are provided for a low supply current of 800 μA. The AD820 drives up to 350 pF of direct capacitive load and provides a minimum output current of 15 mA. This allows the amplifier to handle a wide range of load conditions. This combination of ac and dc performance, plus the outstanding load drive capability, results in an exceptionally versatile amplifier for the single-supply user.

The AD820 is available in two performance grades. The A and B grades are rated over the industrial temperature range of −40°C to +85°C. The AD820 is offered in three 8-lead package options: plastic DIP (PDIP), surface mount (SOIC) and (MSOP).

Applications

  • Battery-powered precision instrumentation
  • Photodiode preamps
  • Active filters
  • 12-bit to 14-bit data acquisition systems
  • Medical instrumentation
  • Low power references and regulators
  • Data Sheet, Rev. F, 11/08

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • True single-supply operation
      Output swings rail-to-rail
      Input voltage range extends below ground
      Single-supply capability from 5 V to 36 V
      Dual-supply capability from ±2.5 V to ±18 V
    • Excellent load drive
      Capacitive load drive up to 350 pF
      Minimum output current of 15 mA
    • Excellent ac performance for low power
      800 μA maximum quiescent current
      Unity-gain bandwidth: 1.8 MHz
      Slew rate of 3 V/μs
    • Excellent dc performance
      800 μV maximum input offset voltage
      2 μV/°C typical offset voltage drift
      25 pA maximum input bias current
    • Low noise: 13 nV/√Hz @ 10 kHz

    Pin Diagrams

    Документация

    Наименование Тип контента Тип файлов
    AD820: Single-Supply, Rail-to-Rail, Low Power, FET-Input Op Amp Data Sheet  (Rev H, 03/2011) (pdf, 582 kB) Технические описания PDF
    AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
    AN-358: Noise and Operational Amplifier Circuits  (pdf, 593 kB) Статьи по применению PDF
    Low-Power, Low-Voltage IC Choices for ECG System Requirements
    (Analog Dialogue, Vol. 29, No. 3, 1995)
    Технические статьи HTML
    Low-Power, Low-Voltage IC Choices for ECG System Requirements
    (Analog Dialogue, Vol. 29, No. 3, 1995)
    Журнал Analog Dialogue HTML
    Very Low Voltage, Micropower Amplifiers (V, (S)< 3 V, I(SY) < 500 µA) Choosing and Using Them
    (Analog Dialogue, Vol. 29, No. 3, 1995)
    Журнал Analog Dialogue HTML
    RAQs index Rarely Asked Questions HTML
    What do I do with the "null pins" on the amplifier if I don't plan to use them? FAQs/RAQs HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    AD820 SPICE Macro-Model Модели SPICE HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    AD820 Model Options
    Модели Корпуса Выводы Температурный
    диапазон
    Упаковка,
    количество
    Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    AD820ANZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 2,07 $ 1,86 Y  Используемые материалы PCN Купить
    AD820AR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,35 $ 2,11 N  Используемые материалы Уведомить меня Купить
    AD820AR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 2,11 N  Используемые материалы Уведомить меня Купить
    AD820AR-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 750 $ 2,35 $ 2,11 N  Используемые материалы Уведомить меня Купить
    AD820ARMZ Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 2,02 $ 1,82 Y  Используемые материалы PCN Купить Образцы
    AD820ARMZ-R7 Статус: Prodn 8 ld MSOP 8 Ind Reel, 1000 - $ 1,82 Y  Используемые материалы PCN Купить
    AD820ARMZ-RL Статус: Prodn 8 ld MSOP 8 Ind Reel, 3000 - $ 1,82 Y  Используемые материалы PCN Купить
    AD820ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,02 $ 1,82 Y  Используемые материалы Уведомить меня Купить Образцы
    AD820ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 1,82 Y  Используемые материалы Уведомить меня Купить
    AD820ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 750 $ 2,02 $ 1,82 Y  Используемые материалы Уведомить меня Купить
    AD820BR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 3,42 $ 3,08 N  Используемые материалы Уведомить меня Купить
    AD820BR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 3,08 N  Используемые материалы Уведомить меня Купить
    AD820BRZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,96 $ 2,66 Y  Используемые материалы Уведомить меня Купить
    AD820BRZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 2,66 Y  Используемые материалы Уведомить меня Купить
    AD820BRZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 750 $ 2,96 $ 2,66 Y  Используемые материалы Уведомить меня Купить
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    PRAOPAMP Evaluation Board
    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
    EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть