Добавить в Мастер Структурных Схем

AD8004:  3000 V/µS, 35mW Current Feedback Quad Amplifier

Информация о продукте

Статус продукта:Производство

The AD8004 is a quad, low power, high speed amplifier designed to operate on single or dual supplies. It utilizes a current back architecture and features high slew rate of 3000 V/µs making the AD8004 ideal for handling large amplitude pulses. Additionally, the AD8004 provides gain flatness of 0.1 dB to 30 MHz while offering differential gain and phase error of 0.04% and 0.10°. This makes the AD8004 suitable for video electronics such as cameras and video switchers.

The AD8004 offers low power of 3.5 mA/amplifier and can run on a single +4 V to +12 V power supply, while being capable of delivering up to 50 mA of load current. All this is offered in a small 14-pin DIP or 14-pin SOIC package. These features make this amplifier ideal for portable and battery powered applications where size and power are critical.

The outstanding bandwidth of 250 MHz along with 3000 V/µs of slew rate make the AD8004 useful in many general purpose, high speed applications where dual power supplies of up to feed ±6 V and single supplies from 4 V to 12 V are needed. The AD8004 is available in the industrial temperature range of -40°C to +85°C in the N and R packages, and in the Military temperature range of -55°C to +125°C in the Q package.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • High Speed
    250 MHz -3 dB Bandwidth (G = +1)
    3000 V/µs Slew Rate
    21 ns Settling Time to 0.1%
    1.8 ns Rise Time for 2 V Step
  • Low Power
    3.5 mA/Amp Power Supply
    Current (35 mW/Amp)
  • Single Supply Operation
    Fully Specified for +5 V Supply
  • High Output Current of 50 mA
  • Good Video Specifications
    (RL = 150 O, G = +2)
    Gain Flatness 0.1 dB to 30 MHz
    0.04% Differential Gain Error
    0.10° Differential Phase Error
  • Low Distortion
    -78 dBc THD at 5 MHz
    -61 dBc THD at 20 MHz
  • Available in a 14-Lead PDIP,
    SOIC, and CERDIP

Pin Configuration Diagram for AD8004

Документация

Наименование Тип контента Тип файлов
AD8004: Quad 3000 V/µs, 35 mW Current Feedback Amplifier Data Sheet  (Rev C, 03/2003) (pdf, 556 kB) Технические описания PDF
AN-692: Universal Precision Op Amp Evaluation Board  (pdf, 621 kB) Статьи по применению PDF
AN-649: Работа с инструментом проектирования активных фильтров компании Analog Devices Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-356: Руководство пользователя по применению и измерению характеристик операционных усилителей  (pdf, 538 kB) Статьи по применению PDF
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications  (pdf, 538 kB) Статьи по применению PDF
MT-057: High Speed Current Feedback Op Amps  (pdf, 78 kB) Обучение PDF
MT-051: Current Feedback Op Amp Noise Considerations  (pdf, 36 kB) Обучение PDF
MT-034: Current Feedback (CFB) Op Amps  (pdf, 130 kB) Обучение PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Обучение PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-111: Universal Evaluation Board for Quad, High Speed Op Amps Offered in 14-Lead SOIC Packages  (pdf, 164 kB) Руководства пользователей PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Рекомендуем к прочтению PDF
Current Feedback Amplifiers Журнал Analog Dialogue HTML
Two-Stage Current-Feedback Amplifier
(Analog Dialogue, Vol. 29, No. 2, 1995)
Журнал Analog Dialogue HTML
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Информация по аэрокосмической области применения PDF
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8004 SPICE Macro-Model Модели SPICE HTML
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
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8004ANZ Статус: Завершение продаж 14 ld PDIP 14 Ind Tube, 25 $ 5,18 $ 4,40 Y  Используемые материалы PCN/ PDN Купить
AD8004AR-14 Статус: Завершение продаж 14 ld SOIC 14 Ind Tube, 56 $ 5,68 $ 4,83 N  Используемые материалы PCN/ PDN Купить
AD8004ARZ-14 Статус: Prodn 14 ld SOIC 14 Ind Tube, 56 $ 5,18 $ 4,40 Y  Используемые материалы PCN Купить
AD8004ARZ-14-REEL Статус: Завершение продаж 14 ld SOIC 14 Ind Reel, 2500 - $ 4,40 Y  Используемые материалы PCN/ PDN Купить
AD8004ARZ-14-REEL7 Статус: Prodn 14 ld SOIC 14 Ind Reel, 1000 $ 5,18 $ 4,40 Y  Используемые материалы PCN Купить
AD8004SQ Статус: Завершение продаж 14 ld CerDIP 14 Mil Tube, 25 $ 16,37 $ 13,76 N  Используемые материалы PCN/ PDN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8004AR-EBZ Статус: Prodn 14-Lead SOIC Bare Evaluation Board $ 18,25 Да -
AD8004ARZ-14 Статус: Prodn 14-Lead SOIC $ 7,25 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.