AD8195

PRODUCTION

1:1 HDMI/DVI Buffer with Equalization

Viewing:

Overview

  • One input, one output HDMI/DVI link
  • Enables HDMI 1.3a compliant front-panel input
  • Four TMDS channels per link
    Supports 250 Mbps to 2.25 Gbps data rates
  • Standards compatible: HDMI, DVI, HDCP, DDC, CEC
  • 40-lead LFCSP_VQ package (6 mm × 6 mm)
  • See Data Sheet for Additional Information
AD8195
1:1 HDMI/DVI Buffer with Equalization
AD8195 Functional Block Diagram AD8195 Pin Configuration
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
Tools & Simulations


Evaluation Kits

EVAL-AD8195

AD8195 Evaluation Board

Product Details

This page provides ordering information for the AD8195 1:1 HDMI/DVI Buffer with Equalization evaluation board.

EVAL-AD8195
AD8195 Evaluation Board

Reference Designs

Electronic Board - Angle View
CN0571 Circuits from the lab

Galvanically Isolated Full HD 1080p/60Hz HDMI PHY Using iCoupler Isolation Technology

Features and Benefits

  • Circuit Evaluation Boards
    • CN-0571 Circuit Evaluation Board (EVAL-CN0571-EBZ)
  • Design and Integration Files
    • Schematics, Layout Files, Bill of Materials
CN0571
Galvanically Isolated Full HD 1080p/60Hz HDMI PHY Using iCoupler Isolation Technology
Electronic Board - Angle View
Electronic Board - Bottom View
Electronic Board - Top View

Latest Discussions

Recently Viewed