ADL5502:  450 MHz to 6000 MHz Crest Factor Detector

The ADL5502 is a mean-responding (true rms) power detector in combination with an envelope detector to accurately determine the crest factor of a modulated signal. It can be used in high frequency ...続きを見る

ADL5502:  450 MHz to 6000 MHz Crest Factor Detector

製品概要

The ADL5502 is a mean-responding (true rms) power detector in combination with an envelope detector to accurately determine the crest factor of a modulated signal. It can be used in high frequency receiver and transmitter signal chains from 450 MHz to 6 GHz with envelope bandwidths over 10 MHz. Requiring only a single supply between 2.5 V and 3.3 V, the detector draws less than 3 mA. The input is internally ac-coupled and has a nominal input impedance of 500 Ω.

The rms output is a linear-responding dc voltage with a conversion gain of 1.8 V/V rms at 900 MHz. The peak envelope output with a conversion gain of 1.2 V/V is toggled for peak hold with less than 1% output voltage droop in over 1 ms.

The ADL5502 is a highly accurate, easy to use means of determining the rms and peak to the average value of complex waveforms. It can be used for crest factor measurements of both simple and complex waveforms but is particularly useful for measuring high crest factor (high peak-to-rms ratio) signals, such as W-CDMA, CDMA2000, and QPSK-/QAM-based OFDM waveforms. The peak hold function allows the capture of short peaks in the envelope with lower sampling rate ADC’s.

The crest factor detector operates from −40°C to +85°C and is available in an 8-ball, 1.5 mm × 1.5 mm wafer-level chip scale package. It is fabricated on a high fT silicon BiCMOS process.

Applications

  • Power and envelope measurement of W-CDMA, CDMA2000, and QPSK-/QAM-based OFDM, and other
    complex modulation waveforms
  • RF transmitter or receiver power and envelope measurement
  • Data Sheet, Rev. 0, 11/2008

    Features

    • True rms response detector
    • Envelope peak hold output
    • Excellent temperature stability
    • ±0.25 dB rms detection accuracy vs. temperature
    • ±0.25 dB envelope detection accuracy vs. temperature; over the top 25 dB of the input range
    • Over 35 dB input power dynamic range, inclusive of crest factor
    • RF bandwidths from 450 MHz to 6 GHz
    • Envelope bandwidths of 10 MHz
    • 500 Ω input impedance
    • Single-supply operation: 2.5 V to 3.3 V
    • Low power: 3 mA at 3 V supply
    • RoHS compliant part

    仕様

    Voltage Supply (V) 2.7 to 5.5
    RF Freq (MHz) 3800MHz
    Dynamic Range (dB) 30dB
    Temp Stability (dB) ±0.25dB
    Output Response Linear in Voltage
    Response Time (ns) 15µs
    Package WLCSP

    その他の製品を探す

    Part# Voltage Supply (V) Supply Current (mA) RF Freq (MHz) Dynamic Range (dB) Temp Stability (dB) Output Response Response Time (ns) Package Price* (1000-4999)
    AD8361 2.7 to 5.5 1.1 2500 30 ±0.25 Linear in Voltage 320 6-Lead SOT-23, 8-Lead uSOIC $3.80
    AD8362 4.5 to 5.5 20 3800 60 ±1 Linear in dB 45 16-Lead SOP $6.33
    AD8363 4.5 to 5.5 - 6000 50 ±0.5 Linear in dB 8000 4 x 4 mm CSP $5.31
    AD8364 4.5 to 5.5 72 2700 60 ±0.5 Linear in dB 45 5 x 5 mm CSP $7.94
    ADL5500 2.7 to 5.5 1.1 6000 30 ±0.25 Linear in Voltage 10000 WLCSP $2.78
    ADL5501 2.7 to 5.5 - 6000 30 ±0.25 Linear in Voltage 6000 6-Lead SC-70 $2.42
    ADL5502 2.7 to 5.5 - 3800 30 ±0.25 Linear in Voltage 15 WLCSP $5.97

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    価格、パッケージ&製品状況

    Help

    モデル名
    モデル名はある製品の特定のバージョンを表し、購入やサンプルの入手が可能です。

    製品状況
    製品状況は製品サイクルにおける現在の状況を示し、以下の4つの段階があります。
    • 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
    • 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
    • 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
    • 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
    パッケージ情報
    本製品のパッケージ(DIP、SOIC、BGAなど)。評価用ボードはモデルの性能を示すために設計されたボードで、デバイスはこのボード上に収納されています。

    パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください

    ピン数
    ピン数はデバイス上のピンやボール、パッドの数です。ピン配置図および機能についてはデータシートをご覧ください。

    動作温度範囲
    アナログ・デバイセズの製品モデルは、許容できる動作温度範囲が以下のように規定されています。
    モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
    • 商用温度範囲:0~70℃
    • 軍用温度範囲:-55~+125℃
    • 拡張工業用温度範囲(1):-40~+85℃
      拡張工業用温度範囲(2):-40~+105℃
      拡張工業用温度範囲(3):-40~+125℃
    価格
    価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS準拠
    環境問題に対応した鉛フリー版も提供しております。詳細については、 鉛フリー情報をご覧ください.

    *価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    販売代理店リストを見る