AD641:  ログアンプ、復調用(250MHz、44dB)

AD641は250MHzの復調用ログアンプであり、精度は±2.0dB、ダイナミックレンジは44dBです。AD641は連続検出方式を使用し、入力電圧の対数に比例した出力電流を出力します。出力電流から電圧を得る際には、オンチップ・レジスタのいずれかを使用することで傾き(スロープ)を選択することができます。AD641単体では、250MHzまでの周波数に対して最大44dBのダイナミックレンジを実現し ...続きを見る

AD641:  ログアンプ、復調用(250MHz、44dB)

製品概要

AD641は250MHzの復調用ログアンプであり、精度は±2.0dB、ダイナミックレンジは44dBです。AD641は連続検出方式を使用し、入力電圧の対数に比例した出力電流を出力します。出力電流から電圧を得る際には、オンチップ・レジスタのいずれかを使用することで傾き(スロープ)を選択することができます。AD641単体では、250MHzまでの周波数に対して最大44dBのダイナミックレンジを実現します。また2個のAD641をカスケード接続すると、250MHzまでの周波数に対して最大58dBのダイナミックレンジが得られます。本品は工業用温度範囲または軍用温度範囲で高い安定性を示し、動作が保証されます。

AD641は、単なるログ・パーツではありません。ダイナミックレンジのある信号の圧縮と測定を行う総合的なログ・ソリューションです。本品は5つの段で構成され、それぞれに全波整流器を備えています。その出力電流は入力電圧の絶対値に依存します。5つの段の出力は加算され、1ディケード(周波数10倍)当たり1mAの割合(50μA/dB)でスケーリングした復調出力電流を生成します。

10倍の入力アッテネータを使わなくても、-44~0dBmの全入力範囲で2.0dBの対数一致性が得られます。またこのアッテネータを使えば、性能にあまり影響を与えずに最大級のフレキシビリティが得られます。

250MHzの帯域幅と温度安定性を備えることから、本品はRF/IFシステムにおける高速の信号パワー測定に最適です。ECM/レーダーおよび通信の場合、パワー測定は通常、100~180MHzの範囲で行われます。帯域の広さと高い精度、そして広いダイナミックレンジにより、本品は高速で広ダイナミックレンジの信号に最適です。

AD641には、動作温度範囲として工業用対応(-40~+85℃)のものと軍用対応(-55~+125℃)のものがあります。工業用はプラスチックDIPとPLCCのパッケージ、軍用はCERDIPパッケージで提供しています。

この製品には評価用ボードがあります。製品番号AD641-EBでご注文ください。

Features

  • ログアンプのパフォーマンス
    使用範囲:250MHz以上
    ダイナミックレンジ:44dB
    ±2.0dBのログ適合
    電圧出力:37.5mV/dB
    安定なスロープとインターセプト
  • 2.0nV√Hz入力ノイズ
  • 50μV入力オフセット電圧
  • 低消費
    ±5V動作
    9mA(+Vs)、35mA(-Vs)無負荷時
  • 抵抗内蔵
  • 10x減衰器内蔵
  • 両極性の電流出力
  • 差動信号パスに直接接続可能

Diagrams

AD641 Diagram
Pin Configuration for AD641

仕様

Dynamic Range (dB) 44dB
Temp Stability (dB) ±1dB
Phase Accuracy (deg) ±2Deg
Response Time (ns typ) 10ns
Voltage Supply (V) +/- 4.5 to +/- 7.5
Supply Current (max) 44mA
Limiter Output Yes
AC Linearity (± dB) 2dB
Power Consumption (mW) 220mW
Package 20-Lead DIP,20-Lead LCC,20-Lead PLCC

その他の製品を探す

Part# Product Description RF Frequency (MHz) Dynamic Range (dB) Temp Stability (dB) Response Time (ns typ) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
AD606 Limiter Output - 80 - 400 4.5 to 5.5 13 16-Lead DIP, 16-Lead SOIC $22.00
AD640 Military Specified Part Available - 50 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $36.48
AD641 Military Specified Part Available - 44 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $32.82
AD8302 Dual-Channel Gain and Phase Outputs 2,700 60 ±1 60 2.7 to 5.5 19 14-Lead TSSOP $12.14
AD8306 Military Specified Part Available 5 to 400 100 ±1 73 2.7 to 5.5 16 16-Lead SOP $14.67
AD8307 High Dynamic Range dc to 500 92 ±1 400 2.7 to 5.5 8 8-Lead SOIC/DIP $6.07
AD8309 Limiter Output 5 to 500 100 ±1 67 2.7 to 5.5 16 16-Lead TSSOP $7.84
AD8310 High Dynamic Range dc to 440 100 ±1 15 2.7 to 5.5 8 8-Lead SOIC $4.00
AD8311 Low Power for Battery Operation 100 to 2500 50 ±0.5 150 2.7 to 5.5 8.5 WLCSP $1.27
AD8312 Low Power for Battery Operation 50 to 3500 45 ±0.5 70 2.7 to 5.5 4.2 WLCSP $1.27
AD8313 Industry Standard 100 to 2500 70 ±1.25 40 2.7 to 5.5 14 8-Lead uSOIC $7.99
AD8314 Industry Standard 100 to 2700 45 ±1 70 2.7 to 5.5 4.5 8-Lead uSOIC/CSP $1.10
AD8315 Low Power for Battery Operation 100 to 2500 50 ±1 150 2.7 to 5.5 8.5 8-Lead uSOIC $4.00
AD8317 Available in Die 1 to 10000 55 ±0.5 6 3 to 5.5 20 8-Lead CSP $3.98
AD8318 Integrated Temp Sensor 1 to 8000 70 ±0.5 10 4.5 to 5.5 68 16-Lead CSP $5.05
AD8319 Pin-compatible with AD8317 1 to 10000 45