ADP1711: リニア・レギュレータ、150mA、低ドロップアウト、CMOS
ADP1710/ADP1711は、2.5~5.5Vの電源電圧で動作し、最大150mAの出力電流を供給する低ドロップアウトのリニア・レギュレータです。最新のスケーリング・アーキテクチャを採用し、100A負荷の駆動時に消費されるグラウンド電流が40Aと非常に低く抑えられるため、バッテリ電源動作の携帯型機器に最適です。
ADP1710/ADP1711には、それぞれ16の固定出力 ...続きを見る
ADP1711: リニア・レギュレータ、150mA、低ドロップアウト、CMOS
製品概要
ADP1710/ADP1711は、2.5~5.5Vの電源電圧で動作し、最大150mAの出力電流を供給する低ドロップアウトのリニア・レギュレータです。最新のスケーリング・アーキテクチャを採用し、100A負荷の駆動時に消費されるグラウンド電流が40Aと非常に低く抑えられるため、バッテリ電源動作の携帯型機器に最適です。
ADP1710/ADP1711には、それぞれ16の固定出力電圧オプションが用意されています。ADP1710には出力電圧の調整が可能なバージョンも用意されており、このバージョンでは分圧器を外付けして0.8~5Vの任意の出力電圧を設定できます。ADP1711ではリファレンス・バイパス用コンデンサを接続して、出力電圧ノイズを低減し、電源電圧変動除去比を改善できます。
ADP1710/ADP1711は、容量の小さい1Fのセラミック出力コンデンサを使用して安定した動作が維持できるように最適化されるため、良好なトランジェント性能が確保されると同時に、ボードの占有スペースが最小限に抑えられます。ADP1710/ADP1711ともに、イネーブル・ピンを使用して出力電圧を制御します。両デバイスとも、アンダー電圧ロックアウト回路を内蔵し、入力が最小スレッショールドよりも低い電圧に低下すると、レギュレータがディスエーブルに設定されます。
内部ソフト・スタートにより、スタートアップ時間は通常80μsに維持されます。短絡保護回路とサーマル過負荷保護回路は、厳しい条件下にあってもデバイスの損傷を防止します。ADP1710とADP1711はともに、電源ニーズに対する最小サイズのフットプリント・ソリューションとして、小型5ピンTSOTパッケージで提供されます。
アプリケーション
クイックリンク
- データシート Rev 0, 10/2006 , (pdf, 914 kB)
- 英語データシート Rev 0, 10/2006, (pdf, 855 kB)
- 利用上の注意:日本語を利用される際は、必ず英語の最新版をご覧ください
- 鉛フリー&RoHS情報
- 評価用ボード/ツール
設計ツール
ADIsimPower™電圧レギュレータ設計ツール
このツールは降圧コンバータの効率、PCボードのスペース、コスト、または部品点数について最適化された設計をサポートします。5つの設計パラメータを入力し、...
特長
- 最大出力電流:150mA
- 入力電圧範囲:2.5~5.5V
- 軽負荷時の効率的な IGND=無負荷時で35μAのIGND100μA負荷時で40μA
- シャットダウン時の低消費電流:< 1µA
- 低ドロップアウト電圧:150mV @150mA負荷
- 初期精度:±1%
- 容量の小さな1μFセラミック出力コンデンサにより動作安定化
- 調整可能な出力電圧オプション:0.8~5.0V(調整可能ADP1710)
- リファレンス・バイパス付きの16の固定出力電圧オプション:0.75~3.3V(ADP1711)
- 高いPSRR:69dB @1kHz
- ライン、負荷、温度変動に対する精度:±2%
ADP121 - 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT
ADP1741 - 2 A, Low Dropout, CMOS Linear Regulator
ADP120 - 100 mA, Low Quiescent Current, CMOS Linear Regulator
ADP130 - 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator
| Part# | Vout Preset | Vout Adj Range | Iout (max) | Vin Range (Vmin to Vmax) | Supply Current (max) | Vdropout @ Rated Iout | Vout Setpoint Acc | Vout Total Acc | Shutdown | Product Description | Pos Supply | Operating Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP1707 | 16 Presets From 0.75-3.3V, With Tracking | n/a | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.12 |
| ADP1708 | n/a | 0.8V to 5.0V | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | n/a | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.09 |
| ADP1710 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 150mA | 2.5 to 5.5 | 1.3mA | 100mV to 300mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.41 |
| ADP1711 | 16 Presets From 0.75-3.3V | n/a | 150mA | 2.5 to 5.5 | 1.3mA | 100mV to 300mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS, Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.45 |
| ADP1712 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS, Linear Regulator w/ fixed or adj output voltage | +2.5 to +5.5 | -40 to +125 | $0.47 |
| ADP1713 | 16 Presets From 0.75-3.3V | n/a | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS, Low Noise Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.49 |
| ADP1714 | 16 Presets From 0.75-3.3V | n/a | 300mA | 2.5 to 5.5 | 420µA | 70mV to 270mV | 1% @ Iout = 10mA | 2% @ 0.1 mA - Iout max | Yes | 300 mA, Low Dropout, CMOS Linear Regulator w/ External-Voltage Tracking Capability | +2.5 to +5.5 | -40 to +125 | $0.51 |
| ADP1716 | 16 Presets From 0.75-3.3V | n/a | 500mA | 2.5 to 5.5 | 650µA | 50mV to 500mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 500mA Low-Dropout Linear Regulator with Tracking | +2.5 to +5.5 | -40 to +125 | $0.97 |
| ADP1715 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 500mA | 2.5 to 5.5 | 650µA | 50mV to 500mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 500 mA Low-Dropout CMOS Linear Regulator with Soft Start | +2.5 to +5.5 | -40 to +125 | $0.83 |
| ADP3367 | 5.0V | 1.3V to 16V | 300mA | 2.5 to 16.5 | 14mA | 300mV to 500mV | n/a | 2% @ 0.1 mA - Iout max | Yes | Fixed +5V or Adj 1.3V-16V, Low-Dropout Linear Voltage Regulator | +2.5 to +16.5 | -40 to +85 | $1.81 |
| ADP3334 | n/a | 1.4V to 10V | 500mA | 2.6 to 11 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | Adjustable 1.5V-10V Output, High Accuracy, Low Iq, 500 mA anyCAP® Low Dropout Regulator | +2.6 to +11 | -40 to +85 | $0.87 |
| ADP3331 | n/a | 1.5V to 11.75V | 200mA | 2.6 to 12 | 4mA | 140mV to 230mV | - | 1.4% @ 0.1 mA - Iout max | Yes | Adjustable 1.5V-10V Output, Ultralow Iq, 200 mA, anyCAP® Low Dropout Regulator in SOT-23 | +2.6 to +12 | -40 to +85 | $0.62 |
| ADP3333 | 8 Presets From 1.5-5V | n/a | 300mA | 2.6 to 12 | 5.5mA | 140mV to 230mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | High Accuracy Ultralow Iq, 300 mA, anyCAP® Low Dropout Regulator | +2.6 to +12 | -25 to +85 | $0.83 |
| ADP3335 | 10 Presets From 1.8-5V | n/a | 500mA | 2.6 to 12 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | High Accuracy, Ultralow Quiescent Current, 500mA, anyCAP® Low Dropout Regulator | +2.6 to +12 | -40 to +85 | $0.91 |
| ADP3336 | n/a | 1.5V to 10V | 500mA | 2.6 to 12 | 10mA | 200mV to 400mV | n/a | 1.8% @ 0.1 mA - Iout max | Yes | Small, Adjustable 1.5V-10V Output, 500 mA anyCAP® Low Dropout Regulator | +2.6 to +12 | -40 to +85 | $0.92 |
| ADP3338 | 7 Presets From 1.5-5V | n/a | 1A | 2.7 to 8 | 30mA | 190mV to 400mV | n/a | 1.4% @ 0.1 mA - Iout max | No | High Accuracy, Ultralow Quiescent Current, 1A, anyCAP Low Dropout Regulator | +2.7 to +8 | -40 to +85 | $1.10 |
| ADP3339 | 7 Presets From 1.5-5V | n/a | 1.5A | 2.8 to 6 | 40mA | 230mV to 480mV | n/a | 1.5% @ 0.1 mA - Iout max | No | High-Accuracy, Ultralow Iq, 1.5 A, anyCAP® Low Dropout Regulator | +2.8 to +6 | -40 to +85 | $1.18 |
| ADP3309 | 7 Presets From 2.7-3.6V | n/a | 100mA | 2.8 to 12 | 2mA | 120mV to 240mV | - | 2.2% @ 0.1 mA - Iout max | Yes | anyCAP®, 100 mA, Low Dropout Linear Regulator | +2.8 to +12 | -20 to +85 | $0.54 |
| ADP3330 | 7 Presets from 2.5-5V | n/a | 200mA | 2.9 to 12 | 4mA | 140mV to 230mV | n/a | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, Ultralow I(Q), 200 mA, anyCAP® Low Dropout Regulator in SOT23 | +2.9 to +12 | -40 to +85 | $0.62 |
| ADP3301 | 5 Presets From 2.7-5V | n/a | 100mA | 3 to12 | 0.3mA | 100mV to 200mV | - | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, anyCAP®, 100 mA, Low Dropout Linear Regulator | +3 to +12 | -20 to +85 | $1.06 |
| ADP3303 | 5 Presets From 2.7-5V | n/a | 200mA | 3.2 to 12 | 0.4mA | 180mV to 400mV | - | 1.4% @ 0.1 mA - Iout max | Yes | High Accuracy, anyCAP®, 200 mA, Low Dropout Linear Regulator | +3.2 to +12 | -20 to +85 | $1.11 |
| ADP667 | 5.0V | 1.3V to 16V | 250mA | 3.5 to 16.5 | 20mA | 150mVto 250mV | n/a | 4% | Yes | Fixed +5V or Adj 1.3V-16V Output, Low-Dropout Linear Voltage Regulator | +3.5 to +16.5 | -40 to +85 | $1.76 |
| ADP1720 | 3.30V, 5.0V | 1.225V to 5.0V | 50mA | 4.0 to 28 | 2.115mA | 55mV to 480mV | 0.5% @ Iout =0.1 mA | 2% @ 0.1 mA - Iout max | Yes | 50 mA, High-Voltage, Micro-power LDO Linear Regulator in MSOP | +4 to +28 | -40 to +125 | $0.50 |
| ADP1706 | 16 Presets From 0.75-3.3V, Soft Start | n/a | 1A | 2.5 to 5.5 | 1.55mA | 600mV to 630mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +5.5 to +2.5 | -40 to +125 | $1.09 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP1711 モデル一覧
| モデル | 製品状況 | パッケージ | ピン数 | 動作 温度範囲 |
価格* (1000 pcs.) |
Production** Availability |
RoHS互換 | サンプル・カート | 購入カート |
|---|---|---|---|---|---|---|---|---|---|
| ADP1711-2.5-EVALZ | 製造中 | None Available | 5 | 工業用 | $60.72 | 08/29/2008 | Y | お問い合わせ | カートに入れる |
| ADP1711-BL1-EVZ | 発売前 | EVALUATION BOARDS | - | TBD | - | 08/29/2008 | Y | お問い合わせ | お問い合わせ |
| ADP1711AUJZ-0.75R7 | 製造中 | 5 ld TSOT | 5 | 工業用 | $0.45 | 08/29/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
| ADP1711AUJZ-0.8-R7 | 製造中 | 5 ld TSOT | 5 | 工業用 | $0.45 | 08/29/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
| ADP1711AUJZ-0.85R7 | 製造中 | 5 ld TSOT | 5 | 工業用 | $0.45 | 08/29/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
| ADP1711AUJZ-0.9-R7 | 製造中 | 5 ld TSOT | 5 | 工業用 | $0.45 | 08/29/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
| ADP1711AUJZ-0.95R7 | 製造中 | 5 ld TSOT | 5 | 工業用 | $0.45 | 08/29/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
| ADP1711AUJZ-1.0-R7 | 製造中 | 5 ld TSOT | 5 | 工業用 | $0.45 | 08/29/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
| ADP1711AUJZ-1.05R7 | 製造中 | 5 ld TSOT | 5 | 工業用 | $0.45 | 08/29/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
| ADP1711AUJZ-1.10R7 | 製造中 | 5 ld TSOT | 5 | 工業用 | $0.45 | 08/29/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
| ADP1711AUJZ-1.15R7 | 製造中 | 5 ld TSOT | 5 | 工業用 | $0.45 | 08/29/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
| ADP1711AUJZ-1.2-R7 | 製造中 | 5 ld TSOT | 5 | 工業用 | $0.45 | 08/29/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
| ADP1711AUJZ-1.3-R7 | 製造中 | 5 ld TSOT | 5 | 工業用 | $0.45 | 08/29/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
| ADP1711AUJZ-1.5-R7 | 製造中 | 5 ld TSOT | 5 | 工業用 | $0.45 | 08/29/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
| ADP1711AUJZ-1.8-R7 | 製造中 | 5 ld TSOT | 5 | 工業用 | $0.45 | 12/05/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
| ADP1711AUJZ-2.5-R7 | 製造中 | 5 ld TSOT | 5 | 工業用 | $0.45 | 08/29/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
| ADP1711AUJZ-3.0-R7 | 製造中 | 5 ld TSOT | 5 | 工業用 | $0.45 | 08/29/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
| ADP1711AUJZ-3.3-R7 | 製造中 | 5 ld TSOT | 5 | 工業用 | $0.45 | 08/29/2008 |
Y
成分表 |
カートに入れる | カートに入れる |
Help
- 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
- 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
- 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
- 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください
モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
- 商用温度範囲:0~70℃
- 軍用温度範囲:-55~+125℃
- 拡張工業用温度範囲(1):-40~+85℃
拡張工業用温度範囲(2):-40~+105℃
拡張工業用温度範囲(3):-40~+125℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close