ADP1710: リニア・レギュレータ、低ドロップアウト、150mA、 CMOS
ADP1710/ADP1711は、2.5~5.5Vで動作し、最大150mAの出力電流を提供する低ドロップアウトのリニア・レギュレータです。斬新なスケーリング・アーキテクチャを利用し、100µAの負荷の駆動に消費するグラウンド電流は40µAときわめて低いため、バッテリ駆動の携帯機器に最適です。
ADP1710とADP1711には、それぞれ16種類の固定出力電 ...続きを見る
ADP1710: リニア・レギュレータ、低ドロップアウト、150mA、 CMOS
製品概要
ADP1710/ADP1711は、2.5~5.5Vで動作し、最大150mAの出力電流を提供する低ドロップアウトのリニア・レギュレータです。斬新なスケーリング・アーキテクチャを利用し、100µAの負荷の駆動に消費するグラウンド電流は40µAときわめて低いため、バッテリ駆動の携帯機器に最適です。
ADP1710とADP1711には、それぞれ16種類の固定出力電圧オプションがあります。ADP1710には出力電圧を調整できるバージョンもあり、外付けデバイダによって0.8~5Vの出力電圧に設定できます。ADP1711は、リファレンス・バイパス・コンデンサを接続することで、出力電圧ノイズを低減し、電源電圧変動除去比を改善できます。
ADP1710/ADP1711は、1µFの小型セラミック出力コンデンサで安定した動作ができるように最適化されているため、優れた過渡性能が得られるとともにボード・スペースを最小限に抑えることができます。いずれのデバイスも、イネーブル・ピンで出力電圧を制御します。また、いずれも低電圧ロックアウト回路を備えており、INが最小スレッショールドを下回ると、レギュレータがディスエーブルになります。
内部ソフト・スタートにより、スタートアップ時間は80µs(typ)になります。短絡保護回路と熱過負荷保護回路を備えているため、悪条件下でのデバイスの損傷を防ぎます。ADP1710とADP1711は、超小型の5ピンTSOTパッケージを採用しており、あらゆる電源ニーズに対応する最小のフットプリントのソリューションになります。
アプリケーション
クイックリンク
- データシート Rev 0, 10/2006 (pdf 914kB)
- 英語データシート Rev 0, 10/2006(pdf 855kB)
- 利用上の注意:日本語を利用される際は、必ず英語の最新版をご覧ください
- 鉛フリー&RoHS情報
- 評価用ボード/ツール
設計ツール
ADIsimPower™電圧レギュレータ設計ツール
このツールは降圧コンバータの効率、PCボードのスペース、コスト、または部品点数について最適化された設計をサポートします。5つの設計パラメータを入力し、...
Power Management Download Tools
Excel-based parametric selection and design tools for power
Power Management Download Tools
Excel-based parametric selection and design tools for power
特長
- 最大出力電流:150mA
- 入力電圧範囲:2.5~5.5V
- 高い軽負荷効率: 無負荷時でIGND=35µA、100μA負荷時でIGND=40µA
- 低いシャットダウン電流:1µA未満
- 低いドロップアウト電圧:150mV@150mA負荷
- 初期精度:±1%
- 小型の1μFセラミック出力コンデンサで安定動作
- 16の固定出力電圧オプション:0.75~3.3V(ADP1710)
- 調整可能な出力電圧オプション:0.8~5V(ADP1710の調整可能タイプ)
- リファレンス・バイパス付きの16の固定出力電圧オプション:0.75~3.3V(ADP1711)
- 高PSRR:69dB@1kHz
ADP121 - 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT
ADP130 - 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator
ADP120 - 100 mA, Low Quiescent Current, CMOS Linear Regulator
| Part# | Vout Preset | Vout Adj Range | Iout (max) | Vin Range (Vmin to Vmax) | Supply Current (max) | Vdropout @ Rated Iout | Vout Setpoint Acc | Vout Total Acc | Shutdown | Product Description | Pos Supply | Operating Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP120 | 16 Presets From 1.2-3.3V | n/a | 100mA | 2.3 to 5.5 | 35µA | 60mV to 80mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 100 mA, Low Quiescent Current, CMOS Linear Regulator | +2.3 to +5.5 | -40 to +125 | $0.26 |
| ADP121 | 16 Presets From 1.2-3.3V | n/a | 150mA | 2.5 to 5.5 | 40µA | 90mV to 120mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT | +2.3 to +5.5 | -40 to +125 | $0.27 |
| ADP130 | 31 Presets From 0.8-3.0V | n/a | 350mA | 1.2 to 3.6 | 220µA | 70mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator | +1.2 to +3.6 | -40 to +125 | $0.33 |
| ADP1707 | 16 Presets From 0.75-3.3V, With Tracking | n/a | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.12 |
| ADP1708 | n/a | 0.8V to 5.0V | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | n/a | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.09 |
| ADP1740 | 7 Presets--0.75 to 2.5V | n/a | 2A | 1.6 to 3.6 | - | 200mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator | +1.6 to +3.6 | -40 to +125 | - |
| ADP1741 | n/a | 0.75V to 3.0V | 2A | 1.6 to 3.6 | - | 200mV | - | - | Yes | 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output | +1.6 to +3.6 | -40 to +125 | - |
| ADP1710 | 16 Presets From 0.75-3.3V | 0.8V to 5.0V | 150mA | 2.5 to 5.5 | 1.3mA | 150mV to 180mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.41 |
| ADP1711 | 16 Presets From 0.75-3.3V | n/a | 150mA | 2.5 to 5.5 | 1.3mA | 150mV to 180mV | 1% @ Iout = 1mA | 2% @ 0.1 mA - Iout max | Yes | 150 mA, Low Dropout, CMOS, Linear Regulator | +2.5 to +5.5 | -40 to +125 | $0.45 |
| ADP1712< |