シグナル・チェーンデザイナーに追加する

ADSP-BF539F:  Blackfin Processor for Automotive Navigation, Entertainment and Audio Systems

製品詳細

製品状況:生産/供給中

The Blackfin® Processor family has been expanded to address the ever-increasing need for more connection possibilities. This connectivity is coupled with the high performance 16-/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the Dynamic Power Management (DPM) functionality. System designers can take advantage of the combined control and signal processing capabilities of the processor core through code compatibility of these new family members with existing Blackfin offerings.

The ADSP-BF539F Processors are designed and targeted for use as the System Control Processor in control and signal processing rich applications such as Automotive Navigation Systems, Audio Head Units and Audio Amplifiers. The ADSP-BF539F is equivalent in functionality to the ADSP-BF539 processor with the exception of the addition of onboard FLASH memory.

Blackfin Processors add FLASH memory and MOST Network Connectivity
A new addition to the Blackfin Processor family is the inclusion of integrated FLASH memory alongside the processor. There are two choices available in the ADSP-BF539F family, one with 4 Mbit of onboard FLASH memory and one with 8 Mbit of onboard FLASH memory. Both offer large code space for complex embedded systems and fast (70 ns) access time to the Blackfin core.

FLASH Memory Data Sheets:
4 Megabit (512 K x 8-Bit/256 K x 16-Bit) FLASH memory
8 Megabit (1 M x 8-Bit/512 K x 16-Bit) FLASH memory

This is in addition to the complementary Blackfin processor memory system that offers a powerful and flexible cache architecture that can dynamically balance between the hard real-time tasks desired in SRAM and soft real-time control tasks and an Operating System (OS) requiring cache functionality.

These powerful new processors also integrate an MXVR Transceiver for transmitting and receiving audio, video and control data over a MOST automotive multimedia network. Dynamic Power Management additionally lowers power consumption and minimizes power dissipation in enclosed applications.

Designed as an Integrated System
In addition to the embedded connectivity of CAN 2.0B, the ADSP-BF539F processors include a variety of general purpose functions designed to minimize external IC count and offer broad control and communication. Peripherals include three SPI®-compatible ports, three UARTs, four SPORT ports, three multifunction timers, 38 general-purpose I/Os, dual Two-Wire Interface for I2C operation, a real-time clock, a watchdog timer, an event controller, and a JTAG/debug interface. The flexible Parallel Peripheral Interface (PPI) offers a direct connection to a variety of video encoders/ decoders, display drivers, image sensors, and general-purpose converters.

Development Tools
Blackfin Processors are supported by:

Analog Devices CROSSCORE® brand of industry leading development tools. The CROSSCORE components include the VisualDSP++® software development environment, EZ-KIT Lite® evaluation systems, EZ-Extender™ daughter boards, and PCI-based or USB-based emulators.

Green Hills® Software award-winning MULTI® Embedded Software Development Environment and associated emulators.

MOST is a registered trademark of Standard Microsystems Corporation (SMSC)

特長と利点

  • Media Transceiver (MXVR) for connection to a MOST® automotive multi-media network
  • Addition of onboard FLASH memory (512K bytes or 1M byte) for code storage of complex system applications that run on a powerful 400MHz or 500MHz processor
  • Powerful and flexible cache architecture suitable for soft real-time control tasks and industry-standard operating systems, plus hard real-time signal processing tasks
  • High performance 16-/32-bit embedded processor core
  • 10-stage RISC MCU/DSP pipeline with mixed 16-/32-bit ISA for optimal code density
  • Full SIMD architecture, including instructions for accelerated video and image processing
  • Memory Management Unit (MMU) supporting full memory protection for an isolated and secure environment

Functional Block Diagram for ADSP-BF539F

ニュースレターのご紹介

アナログ・デバイセズのニュースレター
アナログ・デバイセズでは、以下の情報を定期的に配信しています。メール形式はHTMLまたはTEXT形式のどちらかを選んで購読していただけます。 ぜひ、製品の設計や開発にお役立てください。
ニュースレターの購読手続きは、新規の方はmyAnalogに新規ご登録、登録済みの方はログインしてから行ってください。

【myAnalog 今週の新着情報(ウィークリーメール)
myAnalogにお客様のご興味のある製品や回路などをご登録いただきますと、ウェブサイトに掲載されたアップデート情報や新製品情報を一週間に一回、ご登録いただきましたメールアドレスに情報をお送りします。

【ニュースレター】
お客様の「興味のある製品」に関連する技術情報やセミナー情報などさまざまな情報をニュースレターとして定期的にお送りします。
ニュースレター申し込み

資料

タイトル コンテンツの種類 ファイル形式
ADSP-BF539/ADSP-BF539F: Blackfin Embedded Processor Data Sheet (Rev E, 01/2011) (pdf, 2363 kB)  データシート PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) アプリケーション・ノート PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) アプリケーション・ノート PDF
EE-347: Formatted Print to a UART Terminal with Blackfin Processors (Rev 3, 06/2012)  (pdf, 112 kB) アプリケーション・ノート PDF
EE-341: Expert Pin Multiplexing Plug-in for Blackfin Processors (Rev 3, 07/2011)  (pdf, 253 kB) アプリケーション・ノート PDF
EE-340: SPIによるSHARC®とBlackfin®間接続  (pdf, 682 kB) アプリケーション・ノート PDF
EE-340: Connecting SHARC® and Blackfin® Processors over SPI  (pdf, 209 kB) アプリケーション・ノート PDF
EE-339: Using External Switching Regulators with Blackfin® Processors (Rev 1, 05/2008)  (pdf, 163 kB) アプリケーション・ノート PDF
EE-335: Interfacing SD Cards with Blackfin Processors (Rev 1, 02/2010)  (pdf, 2666 kB) アプリケーション・ノート PDF
EE-334: Using Blackfin® Processor Hibernate State for Low Standby Power  (pdf, 904 kB) アプリケーション・ノート PDF
EE-326: Blackfin®プロセッサとSDRAM技術  (pdf, 1249 kB) アプリケーション・ノート PDF
EE-326: Blackfin Processor and SDRAM Technology (Rev 2, 12/2008)  (pdf, 958 kB) アプリケーション・ノート PDF
EE-324: Blackfin®プロセッサ用のシステム最適化技術  (pdf, 379 kB) アプリケーション・ノート PDF
EE-324: System Optimization Techniques for Blackfin Processors (Rev 1, 07/2007)  (pdf, 146 kB) アプリケーション・ノート PDF
EE-323: Implementing Dynamically Loaded Software Modules (Rev 1, 05/2007)  (pdf, 0) アプリケーション・ノート PDF
EE-321: Connecting Blackfin® Processors to the AD7656 SAR ADC (Rev 1, 03/27/2008)  (pdf, 176 kB) アプリケーション・ノート PDF
EE-315: Changing the PHY in the Ethernet Driver for Blackfin Processors (Rev 1, 06/2007)  (pdf, 0 kB) アプリケーション・ノート PDF
EE-312: Building Complex VDK/LwIP Applications Using Blackfin Processors (Rev 2, 09/2008)  (pdf, 162 kB) アプリケーション・ノート PDF
EE-311: VisualDSP++® Flash Programmer API for Blackfin Processors (Rev 1, 12/2006)  (pdf, 0 kB) アプリケーション・ノート PDF
EE-309: Power Mode Transition Times of Blackfin Processors (Rev 1, 12/2006)  (pdf, 458 kB) アプリケーション・ノート PDF
EE-308: Estimating and Optimizing Booting Time for Blackfin Processors (Rev 1, 12/2006)  (pdf, 403 kB) アプリケーション・ノート PDF
EE-307: VisualDSP++®ツールを使用したBlackfin®プロセッサのトラブルシューティングのこつ  (pdf, 366 kB) アプリケーション・ノート PDF
EE-307: Blackfin Processor Troubleshooting Tips Using VisualDSP++ Tools (Rev 1, 12/2006)  (pdf, 223 kB) アプリケーション・ノート PDF
EE-306: PGO Linker - A Code Layout Tool for Blackfin Processors (Rev 1, 12/2006)  (pdf, 65 kB) アプリケーション・ノート PDF
EE-304: Using the Blackfin Processor SPORT to Emulate a SPI Interface (Rev 1, 11/2006)  (pdf, 194 kB) アプリケーション・ノート PDF
EE-303: Using VisualDSP++ Thread-Safe Libraries with a Third-Party RTOS (Rev 1, 11/2006)  (pdf, 56 kB) アプリケーション・ノート PDF
EE-302: Interfacing ADSP-BF53x Blackfin Processors to NAND FLASH Memory (Rev 1, 11/2006)  (pdf, 152 kB) アプリケーション・ノート PDF
EE-301: Video Templates for Developing Multimedia Applications on Blackfin (Rev 1, 09/2006)  (pdf, 175 kB) アプリケーション・ノート PDF
EE-298: Estimating Power for ADSP-BF538/BF539 Blackfin Processors (Rev 2, 07/2007)  (pdf, 212 kB) アプリケーション・ノート PDF
EE-294: Energy-Aware Programming on Blackfin Processors (Rev 1, 06/2007)  (pdf, 102 kB) アプリケーション・ノート PDF
EE-281: Blackfin®プロセッサのハードウェア・デザイン・チェックリスト  (pdf, 208 kB) アプリケーション・ノート PDF
EE-281: Hardware Design Checklist for the Blackfin Processors (Rev 2, 07/2008)  (pdf, 77 kB) アプリケーション・ノート PDF
EE-271: EE-271: Using Cache Memory on Blackfin Processors (Rev 2, 05/2009)  (pdf, 1634 kB) アプリケーション・ノート PDF
EE-240: ADSP-BF533 Blackfin®のブート・プロセス  (pdf, 552 kB) アプリケーション・ノート PDF
EE-240: ADSP-BF533 Blackfin Booting Process (Rev 4, 09/2008)  (pdf, 332 kB) アプリケーション・ノート PDF
EE-204: Blackfin Processor SCCB Software Interface for Configuring I2C Slave Devices (Rev 2, 03/2007)  (pdf, 355 kB) アプリケーション・ノート PDF
EE-185: Fast Floating-Point Arithmetic Emulation on Blackfin Processors (Rev 4, 08/2007)  (pdf, 119 kB) アプリケーション・ノート PDF
EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev 13, 09/2012)  (pdf, 183 kB) アプリケーション・ノート PDF
EE-68: Analog Devices JTAG Emulation Technical Reference (Rev 10, 04/2008)  (pdf, 293 kB) アプリケーション・ノート PDF
LabVIEW 1000m Below the Waves: Synchronized Sampling of Autonomous Units Through Sound  (pdf, 2405 kB) ホワイト・ペーパー PDF
Device-Based Social Networking  (pdf, 231 kB) ホワイト・ペーパー PDF
Online Training: Introducing the $150.00 JTAG Emulator for Blackfin Processors (ADZS-ICE-100B) チュートリアル HTML
Blackfin Processor Workshops and Webcasts チュートリアル HTML
オンライン・セミナー オンライン・トレーニング HTML
ADSP-BF539 Blackfin ® Processor Hardware Reference, Rev. 1.1, February 2013  (pdf, 16620 kB) プロセッサ・マニュアル PDF
Blackfin ® Processor Programming Reference, Revision 2.2, February 2013  (pdf, 20321 kB) プロセッサ・マニュアル PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.4, May 2010)  (pdf, 3197 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 5.4, January 2011)  (pdf, 3852 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.3, January 2011)  (pdf, 2484 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.3, January 2011)  (pdf, 785 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Users Guide (Revision 3.0, August 2007)  (pdf, 2738 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007) | Request a CD ソフトウェア・マニュアル HTML
VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD ソフトウェア・マニュアル PDF
Blackfin EZ-Extender Manual, Revision 4.1, July 2012  (pdf, 279 kB) 評価用キット・マニュアル PDF
Blackfin A-V EZ-Extender Manual, Revision 2.1, July 2012  (pdf, 571 kB) 評価用キット・マニュアル PDF
Blackfin FPGA EZ-Extender Manual, Revision 2.1, July 2012  (pdf, 694 kB) 評価用キット・マニュアル PDF
HPUSB, USB, and HPPCI Emulator User’s Guide, Revision 3.2, July 2012  (pdf, 746 kB) エミュレータ用マニュアル PDF
ICE-100B Emulator User’s Guide, Revision 1.1, July 2012  (pdf, 348 kB) エミュレータ用マニュアル PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.0, August 2007)  (pdf, 562 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.2, March 2009)  (pdf, 1845 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.2, March 2009)  (pdf, 5290 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.0, March 2009)  (pdf, 3256 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.2, March 2009)  (pdf, 2137 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.2, August 2008)  (pdf, 3107 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.1, August 2008)  (pdf, 2775 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.1, October 2008)  (pdf, 2924 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.1, August 2008)  (pdf, 3643 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.1, August 2008)  (pdf, 959 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Kernel [VDK] User's Guide (Revision 2.0, April 2006)  (pdf, 2354 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 3.0, January 2005)  (pdf) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Device Drivers and System Services Manual for Blackfin Processors (Revision 2.1 April 2006)  (pdf, 7866 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Assembler and Preprocessor Manual (Revision 2.0, April 2006)  (pdf, 1363 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 4.0, April 2006)  (pdf, 4873 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.0, August 2007)  (pdf) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 User's Guide (Revision 2.0, April 2006)  (pdf, 2795 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Quick Installation Reference Card (Revision 2.0, June 2006)  (pdf, 85 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Linker and Utilities Manual (Revision 2.0, April 2006)  (pdf, 5776 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Loader and Utilities Manual (Revision 1.0, April 2006)  (pdf, 1945 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Getting Started Guide (Revision 2.0, April 2006)  (pdf, 1452 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.5 Product Release Bulletin (Revision 2.0, April 2006)  (pdf, 707 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) ソフトウェア・マニュアル(旧版) PDF
ADSP-BF535 EZ-KIT Lite Manual (Rev. 3.1, April 2006)  (pdf, 2471 kB) 評価用キット・マニュアル(旧版) PDF
Blackfin Audio EZ-Extender Manual (Revision 2.1, May 2007)  (pdf, 2820 kB) | Request a CD 評価用キット・マニュアル(旧版) PDF
Blackfin USB-LAN EZ-Extender Manual (Revision 2.0, April, 2006)  (pdf, 584 kB) 評価用キット・マニュアル(旧版) PDF
High Performance DSPs for Portable Applications  (pdf, 897 kB)
By John Donovan
Portable Design, May 2006
技術関連記事 PDF
Knowledge Base DSPナレッジ・ベース HTML
Blackfinプロセッサ・ファミリー  (pdf, 2098 kB) 製品カタログ PDF
ADSP-BF539_BF539F Blackfin Anomaly List for Revisions 0.3, 0.4, 0.5 (Rev O, 05-23-2011)  (pdf, 228 kB) ICアノーマリ PDF
Blackfinプロセッサ・ベンチマーク ベンチマーク HTML
産業用IC ソリューション・ブリテン HTML
外形寸法図のBSCとは? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
Pwr Dissとは? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
ICの寿命や製品保証の資料は? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
デシケータ管理条件 FAQ(よくある質問) & RAQ(珍問/難問集) HTML
半導体用語集 用語集 HTML

設計支援ツール、モデル、ドライバ & ソフトウェア

タイトル コンテンツの種類 ファイル形式
VisualDSP++
使い易いツールで、設計およびデバッグ環境(DDE)のソフトが内蔵されています。最初から最後まで1つのインターフェースで、プロジェクトを効率的に管理できます。
VisualDSP++ HTML
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-BF539/BF539F Blackfin Processor BSDL File 316-Ball CSP BGA Package (02/2007)  (txt, 64 kB) BSDLファイル TXT
ADSP-BF539F8 Blackfin Processor IBIS Datafile CSP BGA Package (07/2006)  (zip) IBISモデル ZIP
ADSP-BF539F4 Blackfin Processor IBIS Datafile CSP BGA Package (07/2006)  (zip) IBISモデル ZIP
Blackfinプロセッサのコード例 コード例 HTML
VisualDSP++ Downloads and Updates ソフトウェア・ツール・アップグレード HTML

評価用キット / シンボル & フットプリント

評価ボード&キット資料と購入については、評価ボード&キットのページをご覧ください。
USB-Based Emulator and High Performance USB-Based Emulator
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
ADZS-HPUSB-ICE 製品状況: 製造中 Emulator $ 4,000.00 Yes -
ADZS-USB-ICE 製品状況: 製造中 Emulator $ 1,200.00 Yes -
VDSP-BLKFN-PCFLOAT 製品状況: 製造中 Development Software $ 4,250.00 Yes -
VDSP-BLKFN-PCFLT-5 製品状況: 製造中 Development Software $ 14,000.00 Yes -
VDSP-BLKFN-PC-FULL 製品状況: 製造中 Development Software $ 3,500.00 Yes -
VDSP-BLKFN-PC-TEST 製品状況: 製造中 Development Software $ 0.00 Yes -
VDSP-SHARC-PCFLOAT 製品状況: 製造中 Development Software $ 4,300.00 Yes -
VDSP-SHARC-PCFLT-5 製品状況: 製造中 Development Software $ 14,200.00 Yes -
VDSP-SHARC-PC-FULL 製品状況: 製造中 Development Software $ 3,550.00 Yes -
VDSP-SHARC-PC-TEST 製品状況: 製造中 Development Software $ 0.00 Yes -
VDSP-TS-PCFLOAT 製品状況: 製造中 Evaluation Board $ 4,300.00 No -
VDSP-TS-PCFLT-5 製品状況: 製造中 Evaluation Board $ 14,200.00 No -
VDSP-TS-PC-FULL 製品状況: 製造中 Evaluation Board $ 3,550.00 No -
VDSP-TS-PC-TEST 製品状況: 製造中 Evaluation Board $ 0.00 No -

ここに表示されている価格は、1個あたりの価格です。米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

在庫確認&購入

販売代理店リストを見る
この製品に対するご感想 X
content here.
content here.

この製品に対するご感想

閉じる