製品概要

機能と利点

  • Analog Devices ADSP-BF592 Blackfin processor
  • Programmable VDDINT core power: AD5258 TWI digital potentiometer and ADP1715 low dropout linear regulator
  • SPI flash memory: Numonyx M25P16 – 16 Mb
  • Audio codec: Analog Devices SSM2603 stereo, 24-bit analog-to-digital and digital-to-analog converters, Highly efficient headphone amplifier, Stereo line input and monaural microphone input
  • Universal asynchronous receiver/transmitter (UART): ADM3202 RS-232 line driver/receiver, DB9 female connector
  • LEDs: Eight LEDs: one board reset (red), three general-purpose (amber), one power (green), one battery good indicator (green), one battery low indicator (amber) and one battery charging indicator (amber)
  • Push buttons: Four push buttons: one reset, two programmable flags, and one wake-up with debounce logic
  • Expansion interface II: Next generation of the expansion interface design, provides access to most of the processor signals
  • JTAG ICE 14-pin header

製品概要

The ADSP-BF592 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF592 processor via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF592 hardware and software development, and quickly prototype a wide range of applications.

 

The EZ-KIT Lite includes an ADSP-BF592 Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.


Ordering Information:
Part number: ADZS-BF592-EZLITE


CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

対象となる製品

パッケージの内容

  • ADSP-BF592 EZ-KIT Lite board
  • VisualDSP++ Installation Quick Reference Card
  • USB cable

推奨システム動作環境

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update.

ソフトウェア

ソフトウェア・モジュール

DSPソフトウェア

ADSP-BF592 Board Support Package (Rev. 1.0.0)

ソフトウェア開発ツール

CCESは、アナログ・デバイセズのSHARC®-FX、SHARC®、Blackfin®、Arm®の各プロセッサ・ファミリ向けに用意された、高品質の統合開発環境(IDE)です。

ハードウェア (1)

Emulator Hardware