ADD8506:  LCDガンマ・リファレンス・バッファ、6チャンネル多重化入力、24ピンTSSOP

ADD8506は、ライン反転パネルでカラム・ドライバ・ガンマ入力を駆動する6チャンネルLCDガンマ・リファレンス・バッファです。各バッファ・チャンネルには、2つのガンマ電圧曲線のいずれかを選択できるA/B入力があります。これらのバッファ・チャンネルでLCDカラム・ドライバの抵抗ラダーを駆動し、ガンマ補正を行います。リファレンス・ラダーの安定性を高める出力ドライブと高スルーレートが得られるた ...続きを見る

ADD8506:  LCDガンマ・リファレンス・バッファ、6チャンネル多重化入力、24ピンTSSOP

製品概要

ADD8506は、ライン反転パネルでカラム・ドライバ・ガンマ入力を駆動する6チャンネルLCDガンマ・リファレンス・バッファです。各バッファ・チャンネルには、2つのガンマ電圧曲線のいずれかを選択できるA/B入力があります。これらのバッファ・チャンネルでLCDカラム・ドライバの抵抗ラダーを駆動し、ガンマ補正を行います。リファレンス・ラダーの安定性を高める出力ドライブと高スルーレートが得られるため、最適なグレイスケールとビジュアル性能を実現できます。

ADD8506は、-40~+105℃の拡張工業用温度範囲(2)で仕様規定されています。鉛フリーの24ピンTSSOP(薄型縮小スモール・アウトライン)表面実装パッケージで提供しています。

アプリケーション
  • LCDライン反転ガンマ・リファレンス
  • カーナビゲーション・パネル
  • パーソナル・メディア・プレーヤ・パネル

特長

  • 単電源動作: 3.3~6.5V
  • レールtoレール入出力
  • 高出力電流:380mA
  • 低電源電流:3.9mA
  • 1nFの負荷で安定
  • 広い温度範囲:-40~+105℃
  • 24ピンの鉛フリーTSSOPパッケージ

Diagrams

ADD8506 Diagram
Functional Block Diagram for ADD8506

仕様

Vcc-Vee Supply (V) 3.3 to 6.5
Iq per Amplifier (max) 0.85mA
-3dB Bandwidth n/a
Aol n/a
I out Capability 20mA
Capacitive Load 1nF
Slew Rate 7V/µs
Vos 20mV
Ib 2nA
Features Buffer,Rail-to-Rail,Single Supply
Packages SOP

その他の製品を探す

Part# V Span Max Iq per Amplifier (max) -3dB Bandwidth Aol I out Capability Capacitive Load Slew Rate Vos Ib Price* (1000-4999) Product Description
AD8560 16V 1mA 8MHz n/a 35mA n/a 8V/µs 2mV 80nA $1.02 16 V, 5-Channel, Rail - to - Rail Buffer Amplifier for LCD Monitor Applications
ADD8504 6.5V 0.95mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.80 4 - Channel LCD Gamma Reference Buffer in 16 - Lead TSSOP
ADD8505 6.5V 0.88mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.87 5 - Channel LCD Gamma Reference Buffer in 20 - Lead TSSOP
ADD8506 6.5V 0.85mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.96 6 - Channel Muxed Input, LCD Gamma Reference Buffer in 24 - Lead TSSOP
ADD8754 18V n/a 1.95MHz n/a 300mA n/a 105V/µs 19mV 50nA - VCOM Amplifier with LCD Panel Power & Gate Pulse Modulation Ciruitry
AD8531 6V 1.25mA 3MHz 98dB 250mA 1nF 5V/µs 25mV 5pA $0.27 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
AD8509 6.5V 944µA n/a n/a 20mA 1000pF 7V/µs 20mV 50nA $3.77 9-Channel, Multiplexed Input, LCD Driver
AD8532 6V 1.25mA 3MHz 70dB 250mA 10nF 5V/µs 25mV 5pA $0.43 Dual, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
AD8511 6.5V 773µA n/a n/a 20mA 1000pF 7V/µs 20mV 50nA $3.99 11-Channel, Multiplexed Input, LCD Driver
AD8534 6V 1.25mA 3MHz 70dB 250mA 10nF 5V/µs 25mV 5pA $0.60 Quad, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
AD8519 12V 1.2mA 8MHz 100dB 25mA 600pF 2.9V/µs 600µV 300nA $0.92 8 MHz, Rail-Rail Out, Operational Amplifier
AD8529 12V 1.2mA 8MHz 100dB 25mA 600pF 2.9V/µs 600µV 300nA $1.22 Dual, 8 MHz, Rail-Rail Out, Operational Amplifier
ADD8708 16.5V 0.9mA 4.5MHz n/a 150mA 200pF 6V/µs 5mV