AD9380: Analog/HDMI Dual-Display Interface |
The AD9380 offers designers the flexibility of an analog interface and high definition multimedia interface (HDMI) receiver integrated on a single chip. Also included is support for high bandwidth digital content protection (HDCP).
The AD9380 is a complete 8-bit, 150 MSPS, monolithic analog interface optimized for capturing component video (YPbPr) and RGB graphics signals. Its 150 MSPS ...続きを見る
The AD9380 offers designers the flexibility of an analog interface and high definition multimedia interface (HDMI) receiver integrated on a single chip. Also included is support for high bandwidth digital content protection (HDCP).
The AD9380 is a complete 8-bit, 150 MSPS, monolithic analog interface optimized for capturing component video (YPbPr) and RGB graphics signals. Its 150 MSPS encode rate capability and full power analog bandwidth of 330 MHz supports all HDTV formats (up to 1080p and FPD resolutions up to SXGA (1280 × 1024 @ 75 Hz).
The analog interface includes a 150 MHz triple ADC with internal 1.25 V reference, a phase-locked loop (PLL), and programmable gain, offset, and clamp control. The user provides only 1.8 V and 3.3 V power supplies, analog input, and HSYNC . Three-state CMOS outputs can be powered from 1.8 V to 3.3 V. An on-chip PLL generates a pixel clock from HSYNC.
Pixel clock output frequencies range from 12 MHz to 150 MHz. PLL clock jitter is typically less than 700 ps p-p at 150 MHz. The AD9380 also offers full sync processing for composite sync and sync-on-green (SOG) applications.
The AD9380 contains an HDMI 1.1-compatible receiver and supports all HDTV formats (up to 1080p and 720p) and display resolutions up to SXGA (1280 × 1024 @ 75 Hz). The receiver features an intrapair skew tolerance of up to one full clock cycle. With the inclusion of HDCP, displays can now receive encrypted video content. The AD9380 allows for authentication of a video receiver, decryption of encoded data at the receiver, and renewability of the authentication during transmission, as specified by the HDCP 1.1 protocol.
Fabricated in an advanced CMOS process, the AD9380 is provided in a space-saving, 100-lead, surface-mount, Pb-free plastic LQFP and is specified over the 0°C to 70°C temperature range.
Applications
| Part# | Resolution (Bits) | Sample Rate (MSPS) | Max Resolution | Auto Offset | Auto Gain | Video Decoder | Macrovision Detection | HDMI Rx | Package |
|---|---|---|---|---|---|---|---|---|---|
| AD9380 | 8 | 150 | 1080p/SXGA | X | - | - | X | X | 100-LQFP |
| AD9381 | 8 | 150 | 1080p/SXGA | - | - | - | - | X | 100-LQFP |
| AD9398 | 8 | 150 | 1080p/SXGA | - | - | - | - | X | 100-LQFP |
| AD9880 | 8 | 150 | 1080p/SXGA | X | - | - | X | - | 100-LQFP |
| AD9888 | 8 | 205 | UXGA | - | - | - | - | - | 128-LQFP |
| AD9983A | 8 | 170 | UXGA | X | - | - | X | - | 64-LFCSP, 80-LQFP |
| AD9984A | 10 | 170 | UXGA | X | - | - | X | - | 64-LFCSP, 80-LQFP |
| AD9985A | 8 | 140 | SXGA | X | - | - | - | - | 80-LQFP |
| ADV7441A | 10 | 170 | 1080p/UXGA | X | X | X | X | X | 144-LQFP |
| ADV7604 | 12 | 225 | 1080p/UXGA | X | X | - | X | X | - |
| ADV7614 | - | 225 | 1080p/UXGA | - | - | - | - | X | - |
| モデル | 製品状況 | パッケージ | ピン数 | 動作 温度範囲 |
価格* (1000 pcs.) |
Production** Availability |
RoHS互換 | PCN | サンプル・カート | 購入カート |
|---|---|---|---|---|---|---|---|---|---|---|
| AD9380/PCBZ | お問い合わせ | EVALUATION BOARDS | 80 | 商用 | $995.00 | - | Y | - | お問い合わせ | お問い合わせ |
| AD9380KSTZ-100 | 製造中 | 100 ld LQFP | 100 | 商用 | $9.95 | 11/13/2009 | Y 成分表 | PCN | お問い合わせ | お問い合わせ |
| AD9380KSTZ-150 | 製造中 | 100 ld LQFP | 100 | 商用 | $11.69 | 11/20/2009 | Y 成分表 | PCN | お問い合わせ | お問い合わせ |
*価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
**製品購入よりもサンプル注文の方が早く届く場合があります。入手性については、カートの中の「Availability」の欄をご覧ください。