シグナルチェーン・デザイナーに追加

AD8072:  Low Cost, Dual Video Amplifier

製品詳細

製品状況:生産/供給中

The AD8072 (dual) and AD8073 (triple) are low cost, current feedback amplifiers intended for high volume, cost sensitive applications. In addition to being low cost, these amplifiers deliver solid video performance into a 150 (ohm) load while consuming only 3.5 mA per amplifier of supply current. Furthermore, the AD8073 is three amplifiers in a single 14-pin narrow-body SOIC package. This makes it ideal for applications where small size is essential. Each amplifier’s inputs and output are accessible providing added gain setting flexibility.

These devices provide 30 mA of output current per amplifier, and are optimized for driving one back terminated video load (150 (ohm)) each. These current feedback amplifiers feature gain flatness of 0.1 dB to 10 MHz while offering differential gain and phase error of 0.05% and 0.1°. This makes the AD8072 and AD8073 ideal for business and consumer video electronics.

Both will operate from a single +5 V to +12 V power supply. The outputs of each amplifier swing to within 1.3 volts of either supply rail to accommodate video signals on a single +5 V supply.

The high bandwidth of 100 MHz, 500 V/µs of slew rate, along with settling to 0.1% in 25 ns, make the AD8072 and AD8073 useful in many general purpose, high speed applications where a single +5 V or dual power supplies up to ±6 V are needed. The AD8072 is available in 8-pin plastic DIP and SOIC packages while the AD8073 is available in 14-pin plastic DIP and SOIC packages. Both operate over the commercial temperature range of 0°C to +70°C.

特長と利点

  • Very Low Cost
  • Good Video Specifications (RL = 150 O)
    Gain Flatness of 0.1 dB to 10 MHz
    0.05% Differential Gain Error
    0.1° Differential Phase Error
  • Low Power
    3.5 mA/Amplifier Supply Current
    Operates on Single 5 V to 12 V Supply
  • High Speed
    100 MHz, –3 dB Bandwidth (G = +2)
    500 V/µs Slew Rate
    Fast Settling Time of 25 ns (0.1%)
  • Easy to Use
    30 mA Output Current
    Output Swing to 1.3 V of Rails on
    Single 5 V Supply

Pin Configuration Diagram for AD8072
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
AD8072/AD8073: オペアンプ、低価格、デュアル/トリプル、ビデオ用 (Rev 0, 01/1999) (pdf, 218 kB)  データシート PDF
AD8072/AD8073: Low Cost, Dual /Triple Video Amplifiers Data Sheet (Rev. (Rev D, 03/2002) (pdf, 179 kB)  データシート PDF
AN-692: 汎用高精度オペアンプ評価用ボード  (pdf, 523 kB) アプリケーション・ノート PDF
AN-692: Universal Precision Op Amp Evaluation Board  (pdf, 621 kB) アプリケーション・ノート PDF
AN-649: アナログ・デバイセズのアクティブ・フィルタ・デザイン・ツールの使い方  (pdf, 7200 kB) アプリケーション・ノート PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) アプリケーション・ノート PDF
AN-358: ノイズとオペアンプ回路  (pdf, 1362 kB) アプリケーション・ノート PDF
AN-358: Noise and Operational Amplifier Circuits  (pdf, 593 kB) アプリケーション・ノート PDF
AN-357: オペアンプを使った積分器  (pdf, 442 kB) アプリケーション・ノート PDF
AN-357: Operational Integrators  (pdf, 272 kB) アプリケーション・ノート PDF
MT-051: Current Feedback Op Amp Noise Considerations  (pdf, 36 kB) チュートリアル PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) チュートリアル PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-129: MSOP パッケージ採用高速デュアル・オペアンプのユニバーサル評価用ボード  (pdf, 208 kB) ユーザー・ガイド PDF
UG-128: Universal Evaluation Board for Dual High Speed Op Amps in SOIC Packages  (pdf, 208 kB) ユーザー・ガイド PDF
Current Feedback Amplifiers 技術情報誌 Analog Dialogue HTML
Two-Stage Current-Feedback Amplifier
(Analog Dialogue, Vol. 29, No. 2, 1995)
技術情報誌 Analog Dialogue HTML
High Speed Amplifiers Selection Table  (pdf, 77 kB) 製品一覧 PDF
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
AD8072 SPICE Macro-Model SPICEモデル HTML

評価用キット / シンボル & フットプリント

評価ボード&キット資料と購入については、評価ボード&キットのページをご覧ください。

シンボル&フットプリントアナログ・デバイセズでは、多岐にわたるCADシステムにおいて、簡単に使用することができる、シンボルとフットプリントのデータを提供しています。

Sampleサンプル&購入

価格、パッケージ、入手性

AD8072 モデル一覧
モデル パッケージ ピン数 動作
温度範囲
梱包形態,
数量
価格*(100-499) 価格*1000 pcs RoHS準拠 PCN/製造中止案内 在庫確認/
購入/サンプル
AD8072ARM-REEL 製品状況: 最終購入可能日 8 ld MSOP 8 工業用 Reel, 3000 - $ 0.00 N  成分表 PCN/製造中止案内 購入
AD8072ARMZ 製品状況: 製造中 8 ld MSOP 8 工業用 Tube, 50 $ 1.96 $ 1.67 Y  成分表 PCN 購入
AD8072ARMZ-REEL 製品状況: 最終購入可能日 8 ld MSOP 8 工業用 Reel, 3000 - $ 1.67 Y  成分表 PCN/製造中止案内 購入
AD8072ARMZ-REEL7 製品状況: 製造中 8 ld MSOP 8 工業用 Reel, 1000 - $ 1.67 Y  成分表 PCN 購入
AD8072JNZ 製品状況: 製造中 8 ld PDIP 8 商用 Tube, 50 $ 1.96 $ 1.67 Y  成分表 PCN 購入
AD8072JRZ 製品状況: 製造中 8 ld SOIC 8 商用 Tube, 98 $ 1.96 $ 1.67 Y  成分表 お知らせを受け取る 購入
AD8072JRZ-REEL7 製品状況: 製造中 8 ld SOIC 8 商用 Reel, 1000 $ 1.96 $ 1.67 Y  成分表 お知らせを受け取る 購入
価格表の見かた

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

AD8072 Evaluation Board
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
AD8072JR-EBZ 製品状況: 製造中 8-Lead SOIC Bare Evalutio $ 18.25 Yes -
AD8072JRZ 製品状況: 製造中 SOIC 150 MIL $ 2.75 Yes -
AD8072ARM-EBZ 製品状況: 製造中 8-Lead MSOP Bare Evaluation Board $ 18.25 Yes -
AD8072ARMZ 製品状況: 製造中 8-Lead MSOP $ 2.75 Yes -

ここに表示されている価格は、1個あたりの価格です。米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

在庫確認&購入

販売代理店リストを見る
沪ICP备09046653号
この製品に対するご感想 X
content here.
content here.

この製品に対するご感想

閉じる