| TMP03 |
0.3
|
±3
|
16
|
0
|
---
|
PWM
|
-40 to +100
|
+4.5V to +7V
|
Serial PWM-Output Temperature Sensor w/ Open-Collector Output
|
$3.27
|
PWM
|
1.3mA
|
| TMP04 |
0.3
|
±3
|
16
|
0
|
---
|
PWM
|
-40 to +100
|
+4.5V to +7V
|
Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output
|
$3.27
|
PWM
|
1.3mA
|
| AD7814 |
0.25
|
n/a
|
10
|
0
|
---
|
Serial, SPI
|
-55 to +125
|
+2.7V to +5.5V
|
10-Bit Digital Temperature Sensor in 6-Lead SOT-23
|
$1.00
|
DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM)
|
400µA
|
| AD7414 |
0.25
|
n/a
|
10
|
0
|
---
|
I2C, Serial
|
-40 to +125
|
+2.7V to +5.5V
|
SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin
|
$1.04
|
I²C ®, SMBus
|
900µA
|
| AD7415 |
0.25
|
±2
|
10
|
0
|
---
|
I2C, Serial
|
-40 to +125
|
+2.7V to +5.5V
|
SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT
|
$1.04
|
I²C ®, SMBus
|
900µA
|
| AD7416 |
0.25
|
n/a
|
10
|
0
|
---
|
I2C, Serial
|
-40 to +125
|
+2.7V to +5.5V
|
10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy
|
$1.00
|
I²C ®
|
1mA
|
| AD7314 |
0.25
|
±1
|
10
|
0
|
---
|
Serial, SPI
|
-35 to +85
|
+2.65V to +5.5V
|
Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP
|
$0.66
|
DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM)
|
300µA
|
| AD7818 |
0.25
|
±1
|
10
|
1
|
---
|
Serial, SPI
|
-40 to +85
|
+2.7V to +5.5V
|
9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output
|
$2.34
|
MICROWIRE (TM), QSPI (TM), SPI (TM)
|
2mA
|
| AD7418 |
0.25
|
±1
|
10
|
2
|
---
|
I2C, Serial
|
-40 to +125
|
+2.7V to +5.5V
|
10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC
|
$2.34
|
I²C ®
|
600µA
|
| ADT7316 |
0.25
|
±0.5
|
10
|
3
|
12-Bit x 4
|
I2C, I2C/SPI, Serial, SM Bus, SPI
|
-40 to +120
|
+2.7V to +5.5V
|
SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC
|
$3.72
|
I²C ®, QSPI (TM), SMBus, SPI (TM)
|
3mA
|
| ADT7317 |
0.25
|
±0.5
|
10
|
3
|
10-Bit x 4
|
I2C, I2C/SPI, SM Bus, SPI
|
-40 to +120
|
+2.7V to +5.5V
|
SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC
|
$3.65
|
DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM)
|
3mA
|
| ADT7318 |
0.25
|
+0.5
|
10
|
3
|
8-Bit x 4
|
I2C, I2C/SPI, Serial, SM Bus, SPI
|
-40 to +120
|
+2.7V to +5.5V
|
SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC
|
$3.56
|
DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM)
|
3mA
|
| AD7817 |
0.25
|
±1
|
10
|
4
|
---
|
Serial, SPI
|
-40 to +85
|
+2.7V to +5.5V
|
4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag
|
$3.29
|
MICROWIRE (TM), QSPI (TM), SPI (TM)
|
2mA
|
| AD7417 |
0.25
|
±1
|
10
|
5
|
---
|
I2C, Serial
|
-40 to +125
|
+2.7V to +5.5V
|
4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out
|
$2.99
|
I²C ®
|
600µA
|
| ADT7516 |
0.25
|
n/a
|
10
|
7
|
12-Bit x 4
|
I2C/SPI, Serial, SPI
|
-40 to +120
|
+2.7V to +5.5V
|
SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 12-Bit Voltage DAC Control Outputs
|
$3.72
|
I²C ®, SPI (TM)
|
3mA
|
| ADT7517 |
0.25
|
n/a
|
10
|
7
|
10-Bit x 4
|
I2C/SPI, Serial, SPI
|
-40 to +120
|
+2.7V to +5.5V
|
SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 10-Bit Voltage DAC Control Outputs
|
$3.65
|
DSP Serial, I²C ®, SPI (TM)
|
3mA
|
| ADT7519 |
0.25
|
n/a
|
10
|
7
|
8-Bit x 4
|
I2C/SPI, Serial
|
-40 to +120
|
+2.7V to +5.5V
|
SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 8-Bit Voltage DAC Control Outputs
|
$3.56
|
DSP Serial, I²C ®, SPI (TM)
|
3mA
|
| ADT7411 |
0.25
|
+0.5
|
10
|
10
|
---
|
I2C, I2C/SPI, Serial, SPI
|
-40 to +120
|
+2.7V to +5.5V
|
SPI®-/I2C®-Compatible, 10-Bit ADC w/ Local & Remote Temp Msmt, 8 GP Analog Inputs, and VDD monitor
|
$2.22
|
DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SPI (TM)
|
3mA
|
| ADT7408 |
0.0625
|
±1
|
12
|
0
|
---
|
I2C, SM Bus
|
-20 to +125
|
+3V to +3.6V
|
± 2 Degree C Accurate, 12-Bit Digital Temperature Sensor
|
$0.87
|
I²C ®, SMBus
|
550µA
|
| ADT75 |
0.0625
|
n/a
|
12
|
0
|
---
|
I2C, Serial, SM Bus
|
-55 to +125
|
+3V to +5.5V
|
±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor
|
$0.66
|
I²C ®, SMBus
|
525µA
|
| ADT7301 |
0.03125
|
n/a
|
13
|
0
|
---
|
Serial, SPI
|
-40 to +150
|
+2.7V to +5.5V
|
13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP
|
$1.21
|
DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM)
|
2.2µA
|
| ADT7302 |
0.03125
|
n/a
|
13
|
0
|
---
|
Serial, SPI
|
-40 to +125
|
+2.7V to +5.25V
|
±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23
|
$0.78
|
DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM)
|
2.2mA
|
| TMP06 |
0.025
|
±0.5
|
12
|
0
|
---
|
PWM
|
-40 to +150
|
+2.7V to +5.5V
|
0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ Open Drain Output
|
$0.66
|
PWM
|
650µA
|
| TMP05 |
0.025
|
±0.5
|
12
|
0
|
---
|
PWM
|
-40 to +150
|
+2.7V to +5.5V
|
0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ CMOS/TTL Output
|
$0.70
|
PWM
|
650µA
|
| ADT7310 |
0.0078
|
±0.5
|
16
|
0
|
n/a
|
Serial, SPI
|
-55 to +150
|
+2.7V to +5.5V
|
±0.5 Deg C Accurate, 16-Bit Digital SPI Temperature Sensor
|
$1.95
|
SPI (TM)
|
230µA
|
| ADT7410 |
0.0078
|
±0.5
|
16
|
0
|
---
|
I2C
|
-55 to +150
|
+2.7V to +5.5V
|
±0.5°C Accurate, 16-Bit Digital I2C Temperature Sensor
|
$1.95
|
I²C ®
|
230µA
|