content here.
content here.

ADG1436:  1.5 Ω On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch

The ADG1436 is a monolithic CMOS device containing two independently selectable SPDT switches. An EN input on the LFCSP package is used to enable or disable the device. When disabled, all channels are switched off. Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are ...More

ADG1436:  1.5 Ω On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch

Product Description

The ADG1436 is a monolithic CMOS device containing two independently selectable SPDT switches. An EN input on the LFCSP package is used to enable or disable the device. When disabled, all channels are switched off. Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked. Both switches exhibit break-before-make switching action for use in multiplexer applications.

The ADG1436 is designed on an iCMOS® process. iCMOS (industrial-CMOS) is a modular manufacturing process combining high voltage CMOS (complementary metal-oxide semiconductor) and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no previous generation of high voltage parts has been able to achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduced package size.

The on-resistance profile is very flat over the full analog input range, ensuring excellent linearity and low distortion when switching audio signals. iCMOS construction ensures ultralow power dissipation, making the part ideally suited for portable

Product Highlights

  1. 2.6 Ω maximum on resistance over temperature.
  2. Minimum distortion.
  3. Ultralow power dissipation: <0.03 μW.
  4. 16-lead TSSOP and 16-lead 4 mm × 4 mm LFCSP packages.

Applications

  • Automatic test equipment
  • Data acquisition systems
  • Battery-powered systems
  • Sample-and-hold systems
  • Audio signal routing
  • Communication systems
  • Relay replacement
  • Data Sheet, Rev. A, 03/09

    Td

    TECHNICAL DOCUMENTATION

    • 1.5 Ω on resistance
    • 0.3 Ω on-resistance flatness
    • 0.1 Ω on-resistance match between channels
    • Continuous current per channel
        LFCSP package: up to 400 mA
        TSSOP package: up to 260 mA
    • Fully specified at +12 V, ±15 V, and ±5 V
    • No VL supply required
    • 3 V logic-compatible inputs
    • Rail-to-rail operation
    • 16-lead TSSOP and 4 mm × 4 mm, 16-lead LFCSP packages
    • Sw/Mx Function x #: (2:1) x 2
    • Interface Type: Parallel
    • Available Packages: CSP,SOP
    • Max Analog Signal Range: Vss to Vdd
    • Ron (Ohms): 1.5Ohms
    • Ron Match (Ohms): 0.1Ohms
    • Cs (OFF): 23pF
    • Cs, Cd (ON): 120pF
    • Off Isolation (-dB): -80dB
    • Bandwidth: 110MHz

    ADG1436 functional block diagram

    Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
    ADG1404 (4:1) x 1 Parallel No 1.5 30pA 150ns Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer $2.83
    ADG1436 (2:1) x 2 Parallel No 1.5 40pA 125ns Dual_(±12V), Dual_(±15V), Dual_(±5V), Single_(+12V), Single_(+15V), Single_(+5V) Chip Scale Pkg 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch $2.83
    ADG1608 (8:1) x 1 Parallel No 4.4 20pA 150ns Dual_(±3.3V), Dual_(±3V), Dual_(±5V), Single_(+12V), Single_(+3.3V), Single_(+5V) Chip Scale Pkg 4.5 Ohm RON, 8-Channel, ±5 V,+12 V, +5 V, and +3.3 V Multiplexer $1.98
    ADG1609 (4:1) x 2 Parallel No 4.5 20pA 150ns Dual_(±3.3V), Dual_(±5V), Single_(+12V), Single_(+15V), Single_(+3.3V), Single_(+5V) Chip Scale Pkg 4.5 Ohm RON, Differential 4-Channel ±5 V,+12 V, +5 V, and +3.3 V Multiplexer $1.98
    AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.22
    AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.91
    AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.72
    AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.84
    AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.84
    AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.72
    AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.72
    AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.62
    AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.62
    ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.47
    ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.51
    ADG784 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) Chip Scale Pkg, USB Compatible 3V/5V, Wide Bandwidth, Quad 2:1 Analog CMOS Mux in Chip Scale Pkg $1.47
    ADG794 (2:1) x 4 Parallel No 7 1pA n/a Single_(+3V), Single_(+5V) n/a Low Voltage, 300 MHz Quad 2:1 Mux Analog HDTV Audio/Video Switch $0.56
    ADG1209 (4:1) x 2 Parallel No 120 0.02nA 80ns Dual_(±15V), Single_(+12V) Chip Scale Pkg Low Capacitance, Differential 4-Channel, ±15 V/+12 V, iCMOS™ Analog Multiplexer $2.38
    AD8174 (4:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 4:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $3.43
    ADG1204 (4:1) x 1 Parallel No 120 20pA 120ns Dual_(±15V), Single_(+12V) Chip Scale Pkg Low Capacitance, Low Charge Injection, 4:1 Analog CMOS Multiplexer $2.07
    AD8184 (4:1) x 1 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 700 MHz, 5 mA, 4:1 Buffered (Gain = +1) Video Multiplexer w/ Buffer Output Disable $2.23
    ADG804 (4:1) x 1 Parallel No 0.5 100pA 24ns Single_(+2.5V), Single_(+3.3V), Single_(+3V) n/a 0.5 Ohm, +1.65V to +3.6V 4-Channel Analog CMOS Multiplexer $0.99
    ADG904 (4:1) x 1 Parallel No n/a n/a 12ns Single_(+2.5V) n/a +1.65V to +2.75V, Wideband Analog CMOS 4:1 Mux/SP4T Switch, Absorptive or Reflective $1.42
    ADG604 (4:1) x 1 Parallel No 85 10pA 70ns Dual_(±3.3V), Dual_(±3V), Dual_(±5V), Single_(+3.3V), Single_(+3V), Single_(+5V) n/a 1pC Charge Injection, Low Leakage, 4-Channel Analog CMOS Multiplexer $1.57
    ADG704 (4:1) x 1 Parallel No 4 10pA n/a Single_(+3.3V), Single_(+3V), Single_(+5V) n/a CMOS, Low Voltage, 2.5 Ù, 4-Channel Multiplexer $0.96
    ADG729 (4:1 Matrix) x 2 2-Wire Serial Yes 2.5 10pA n/a Single_(+3V), Single_(+5V) Address Latch, I²C® Serial Interface, USB Compatible CMOS, Low Voltage, 2-Wire Serially-Controlled, Dual 4:1 Matrix Switch $1.62
    ADG739 (4:1 Matrix) x 2 3-Wire Serial Yes 2.5 10pA n/a Single_(+3V), Single_(+5V) Address Latch, Daisy-Chain Output, Matrix Switch, Pwr-On Reset, SPI(TM) Interface, USB Compatible 2.5 Ohm, Low-Voltage, 3-Wire Serially-Controlled, Dual 4-Channel Multiplexer/Matrix Switch $1.62
    ADG1409 (4:1) x 2 Parallel No 4 40pA 140ns Dual_(±12V), Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg Differential 4 -Channel, ±5V/±12V /±15V, Analog CMOS Multiplexer with 5 Ohm Max Ron $3.00
    ADG409 (4:1) x 2 Parallel No 40 0.5nA 120ns Dual_(±15V), Single_(+12V) n/a ±15 V, 4-Channel Differential, High Performance Analog Multiplexer $2.51
    ADG439F (4:1) x 2 Parallel No 400 0.5nA 170ns Dual_(±15V) Fault Prot/Latchproof ±15 V, Fault Protected, Differential 4-Channel, High Performance Analog Multiplexer $3.68
    ADG509A (4:1) x 2 Parallel No 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) n/a Differential 4-Channel Analog CMOS Multiplexer $2.47
    ADG509F (4:1) x 2 Parallel No 300 20pA 200ns Dual_(±12V), Dual_(±15V) Fault Prot/Latchproof ±15V, Fault Protected, 4-Channel Differential, High Performance Analog CMOS Multiplexer $3.31
    ADG529A (4:1) x 2 Parallel Yes 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) Address Latch, Reset Differential 4-Channel Analog CMOS Multiplexer w/ Data Input Latches $3.63
    ADG609 (4:1) x 2 Parallel No 22 50pA 50ns Dual_(±3.3V), Dual_(±5V), Single_(+3.3V), Single_(+5V) n/a LC2MOS, ±5V, Differential 4-Channel, High Performance Analog Multiplexer $1.98
    ADG659 (4:1) x 2 Parallel No 45 5pA 80ns Dual_(±5V), Single_(+3.3V), Single_(+3V), Single_(+5V) n/a 3V/5V, ± 5V, Differential 4-Channel Analog CMOS Multiplexer $0.86
    ADG709 (4:1) x 2 Parallel No 3 10pA 14ns Dual_(±2.5V), Single_(+3V), Single_(+5V) USB Compatible 3 ohm, Low Voltage, Differential 4-Channel Analog CMOS Multiplexer $1.27
    ADG759 (4:1) x 2 Parallel No 3 10pA 14ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Chip Scale Pkg, USB Compatible Low Voltage, 3 Ohm, Differential 4-Channel Analog CMOS Multiplexer $1.27
    ADG1207 (8:1) x 2 Parallel No 120 0.03nA 80ns Dual_(±15V), Single_(+12V) Chip Scale Pkg Low Capacitance, Differential 8-Channel, ±15 V/+12 V, iCMOS™ Analog Multiplexer $4.36
    ADG1208 (8:1) x 1 Parallel No 120 20pA 80ns Dual_(±15V), Single_(+12V) Chip Scale Pkg Low Capacitance, 8-Channel ±15 V/12 V iCMOS™ Multiplexer $2.38
    ADG1408 (8:1) x 1 Parallel No 4 40pA 140ns Dual_(±12V), Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 5 Ohms Max Ron, 8:1, ±15 V/+12 V/±5 V, iCMOS™ Analog Multiplexer $3.00
    MUX08 (8:1) x 1 Parallel No 220 10pA 1.5µs Dual_(±15V) Fault Prot/Latchproof 8-Channnel JFET Analog Multiplexer (Overvoltage & Power Supply Loss Protected) $4.65
    ADG408 (8:1) x 1 Parallel No 40 0.5nA 120ns Dual_(±15V), Single_(+12V) n/a ±15 V, 8-Channel High Performance Analog Multiplexer $2.51
    ADG428 (8:1) x 1 Parallel Yes 60 30pA 110ns Dual_(±15V), Single_(+12V) Address Latch, Reset Latchable, ±15 V, 8-Channel, High Performance Analog Multiplexer $3.18
    ADG438F (8:1) x 1 Parallel No 400 0.5nA 170ns Dual_(±15V) Fault Prot/Latchproof ±15 V, Fault Protected, 8-Channel High Performance Analog Multiplexer $3.68
    ADG508A (8:1) x 1 Parallel No 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) n/a ± 15 V, 8-Channel Analog Multiplexer $2.92
    ADG508F (8:1) x 1 Parallel No 300 20pA 200ns Dual_(±12V), Dual_(±15V) Fault Prot/Latchproof ±15V, Fault Protected, 8-Channel, High Performance Analog CMOS Multiplexer $3.31
    ADG528A (8:1) x 1 Parallel Yes 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) Address Latch, Reset 8-Channel Multiplexer w/ Data Input Latches $3.74
    ADG528F (8:1) x 1 Parallel Yes 300 20pA 200ns Dual_(±12V), Dual_(±15V) Address Latch, Fault Prot/Latchproof 8-Channel, Fault-Protected Analog CMOS Multiplexer w/ Address Latch $3.89
    ADG608 (8:1) x 1 Parallel No 22 50pA 50ns Dual_(±3.3V), Dual_(±5V), Single_(+3.3V), Single_(+5V) n/a LC2MOS, ± 5V, 8-Channel, High Performance Analog Multiplexer $1.98
    ADG658 (8:1) x 1 Parallel No 45 5pA 80ns Dual_(±5V), Single_(+3.3V), Single_(+3V), Single_(+5V) n/a 3V/5V, ± 5V, 8-Channel Analog CMOS Multiplexer $0.86
    ADG708 (8:1) x 1 Parallel No 3 10pA 14ns Dual_(±2.5V), Single_(+3V), Single_(+5V) n/a Low Voltage, 8:1 Analog CMOS Multiplexer $1.27
    ADG758 (8:1) x 1 Parallel No 3 10pA 14ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Chip Scale Pkg Low Voltage, 3 Ohm, 8:1 Analog CMOS Multiplexer $1.27
    ADG728 (8:1) x 1 2-Wire Serial Yes 2.5 10pA n/a Single_(+3V), Single_(+5V) Address Latch, I²C® Serial Interface, Matrix Switch CMOS, Low Voltage, 2 Wire, Serially Controlled, Single 8:1 Matrix Switch $1.62
    ADG738 (8:1 Matrix) x 1 3-Wire Serial Yes 2.5 10pA n/a Single_(+3V), Single_(+5V) Daisy-Chain Output, Matrix Switch, Pwr-On Reset, Reset, SPI(TM) Interface CMOS, Low Voltage, Serially Controlled, 8:1 Multiplexer/Matrix Switch $1.62
    ADG507A (8:1) x 2 Parallel No 280 0.02nA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) n/a Differential 8-Channel, Analog CMOS Multiplexer $5.47
    ADG407 (8:1) x 2 Parallel No 50 0.5nA 120ns Dual_(±15V), Single_(+12V) n/a Differential 8-Channel, High Performance Analog Multiplexer $5.61
    ADG527A (8:1) x 2 Parallel Yes 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) Address Latch ±15 V, Differential 8-Channel Analog CMOS Multiplexer w/ Data Input Latches -
    ADG707 (8:1) x 2 Parallel No 2.5 10pA 40ns Dual_(±2.5V), Single_(+3V), Single_(+5V) n/a CMOS, 2.5 Ohm Low Voltage Differential 8-Channel Multiplexer $2.58
    ADG1206 (16:1) x 1 Parallel No 120 0.03nA 80ns Dual_(±15V), Single_(+12V) Chip Scale Pkg Low Capacitance, 16 - Channel, ±15 V/+12 V, iCMOS™ Analog Multiplexer $4.36
    ADG506A (16:1) x 1 Parallel No 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) n/a 16-Channel Multiplexer (Superior DG506A Replacement) $5.47
    ADG406 (16:1) x 1 Parallel No 50 0.5nA 120ns Dual_(±15V), Single_(+12V) n/a ±15V, 16-Channel, High Performance Analog Multiplexer $5.61
    ADG426 (16:1) x 1 Parallel Yes 50 0.5nA 120ns Dual_(±15V), Single_(+12V) Address Latch ±15 V ,16-Channel, High Performance Analog Multiplexer $5.42
    ADG526A (16:1) x 1 Parallel Yes 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) Address Latch ±15 V, 16-Channel Analog CMOS Multiplexer w/ Data Input Latches $5.99
    ADG706 (16:1) x 1 Parallel No 2.5 10pA 40ns Dual_(±2.5V), Single_(+3V), Single_(+5V) n/a 2.5 Ohm Low Voltage 16-Channel Analog CMOS Multiplexer $2.58
    MUX16 (16:1) x 1 Parallel No 290 10pA 1.4µs Dual_(±15V) Fault Prot/Latchproof, JFET Switches 16-Channel JFET Analog Multiplexer (Overvoltage Protected) -
    ADG725 (16:1) x 2 3-Wire Serial Yes 4 10pA 42ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Address Latch, Chip Scale Pkg, SPI(TM) Interface 3.5 Ohm, +1.8V to +5.5V/±2.5V, 16-Channel Differential, Serial Address Input, Analog CMOS Multiplexe $4.65
    ADG726 (16:1) x 2 Parallel Yes 4 10pA 23ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Address Latch, Chip Scale Pkg 3.5 Ohm, +1.8 V to +5.5 V/±2.5 V, Differential 16-Channel Analog CMOS Multiplexer $4.56
    ADG731 (32:1) x 1 3-Wire Serial Yes 4 10pA 42ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Address Latch, Chip Scale Pkg, SPI(TM) Interface 32-Channel, Serial Address In, 3.5 Ohm, +1.8V to +5.5 V/±2.5 V, Analog CMOS Multiplexer $4.65
    ADG732 (32:1) x 1 Parallel Yes 4 10pA 23ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Address Latch, Chip Scale Pkg 32-Channel, Serially Controlled, 3.5 Ohm 1.8 V to 5.5 V, ±2.5 V, Analog Multiplexer $4.56

    Sorted by number of channels and number of functions per pkg


    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.