Add to Signal Chain Designer

ADG836:  0.5 Ω CMOS 1.65 V TO 3.6 V Dual SPDT/2:1 MUX

Product Details


The ADG836 is a low voltage CMOS device containing two independently selectable single-pole, double-throw (SPDT) switches. This device offers ultralow on resistance of less than 0.8 Ω over the full temperature range. The ADG836 is fully specified for 3.3 V, 2.5 V, and 1.8 V supply operation.

Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. The ADG836 exhibits break-before-make switching action.

The ADG836 is available in 10-lead MSOP and 3 mm x 3 mm 12-lead LFCSP packages.

Product Highlights
  1. <0.8 Ω over full temperature range of –40°C to +125°C.
  2. Single 1.65 V to 3.6 V operation.
  3. Compatible with 1.8 V CMOS logic.
  4. High current handling capability (300 mA continuous current at 3.3 V).
  5. Low THD + N (0.02% typ).
  6. 3 mm x 3 mm LFCSP package and 10-lead MSOP package.

FEATURES and BENEFITS

  • 0.5 O Typical On Resistance
  • 0.8 O Maximum On Resistance at 125°C
  • 1.65 V to 3.6 V Operation
  • Automotive Temperature Range: –40°C to +125°C
  • High Current Carrying Capability:
    300 mA Continuous; 500 mA Peak
  • Rail-to-Rail Switching Operation
  • Fast Switching Times <20 ns
  • Typical Power Consumption (<0.1 µW)

Functional Block Diagram for ADG836

Documentation

Title Content Type File Type
ADG836: 0.5 Ω CMOS 1.65 V TO 3.6 V Dual SPDT/2:1 MUX Data Sheet  (Rev A, 04/2005) (pdf, 557 kB) Data Sheets PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
Technical Articles HTML
CMOS Switches Offer High Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Technical Articles PDF
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
Technical Articles HTML
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Technical Articles HTML
Switches and Multiplexers Product Selection Guide  (pdf, 1462 kB) Product Selection Guide PDF
Multiplexer Parametric Search Product Selection Guide HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG836 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG836YCPZ-REEL Status: Last Time Buy 12 ld LFCSP (3x3mm) 12 Ind Reel, 5000 - - Y  Material Info PCN/PDN Purchase
ADG836YCPZ-REEL7 Status: Production 12 ld LFCSP (3x3mm) 12 Ind Reel, 1500 - $0.99 Y  Material Info PCN Purchase Sample
ADG836YRM Status: Production 10 ld MSOP 10 Ind Tube, 50 $1.41 $1.14 N  Material Info PCN Purchase
ADG836YRM-REEL Status: Last Time Buy 10 ld MSOP 10 Ind Reel, 3000 - $1.14 N  Material Info PCN/PDN Purchase
ADG836YRMZ Status: Production 10 ld MSOP 10 Ind Tube, 50 $1.21 $0.99 Y  Material Info PCN Purchase Sample
ADG836YRMZ-REEL Status: Production 10 ld MSOP 10 Ind Reel, 3000 - $0.99 Y  Material Info PCN Purchase
ADG836YRMZ-REEL7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $0.99 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close