Add to Signal Chain Designer

ADG636:  1 pC Charge Injection, 100 pA Leakage, CMOS, ±5 V/+5 V/+3 V Dual SPDT Switch

Product Details

The ADG636 is a monolithic device, comprising two indepen-dently selectable CMOS single pole, double throw (SPDT) switches. When on, each switch conducts equally well in both directions.

The ADG636 operates from a dual ±2.7 V to ±5.5 V supply, or from a single supply of +2.7 V to +5.5 V.

This switch offers ultralow charge injection of ±1.5 pC over the entire signal range and leakage current of 10 pA typical at 25°C. In addition, it offers on resistance of 85 Ω typical, which is matched to within 2 Ω between channels. The ADG636 also has low power dissipation yet is capable of high switching speeds.

The ADG636 exhibits break-before-make switching action and is available in a 14-lead TSSOP package.

Product Highlights

  1. Ultralow charge injection. QINJ: ±1.5 pC typical over the full signal range
  2. Leakage current <0.25 nA maximum at 85°C
  3. Dual ±2.7 V to ±5 V or single +2.7 V to +5.5 V supply
  4. Automotive temperature range: −40°C to +125°C
  5. Small 14-lead TSSOP package

Applications

  • Automatic test equipment
  • Data acquisition systems
  • Battery-powered instruments
  • Communication systems
  • Sample-and-hold systems
  • Remote-powered equipment
  • Audio and video signal routing
  • Relay replacement
  • Avionics

FEATURES and BENEFITS

  • 1 pC Charge Injection
  • ±2.7 V to ±5.5 V Dual Supply
  • +2.7 V to +5.5 V Single Supply
  • Automotive Temperature Range:
    –40°C to +125°C
  • 100 pA (Maximum @ 25°C) Leakage Currents
  • 85 Ω Typical On Resistance
  • Rail-to-Rail Operation
  • Fast Switching Times
  • Typical Power Consumption (<0.1 µW)
  • TTL/CMOS Compatible Inputs
  • 14-Lead TSSOP Package

Functional Block Diagram for ADG636

Documentation

Title Content Type File Type
ADG636: 1 pC Charge Injection, 100 pA Leakage, CMOS ±5 V/+5 V/+3 V Dual SPDT Switch Data Sheet (Rev B, 09/2009) (pdf, 149 kB) Data Sheets PDF
Data-acquisition system uses fault protection
By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
Technical Articles HTML
CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
Technical Articles PDF
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
Technical Articles HTML
Enhanced Multiplexing for MEMS Optical Cross Connects
by James Caffrey (Fiberoptic Product News, 8/2003)
Technical Articles HTML
Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
Switch Parametric Search Product Selection Guide HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADG636 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADG636YRU-REEL Status: Production 14 ld TSSOP 14 Ind Reel, 2500 - $1.82 N  Material Info PCN Purchase
ADG636YRUZ Status: Production 14 ld TSSOP 14 Ind Tube, 96 $1.84 $1.57 Y  Material Info PCN Purchase Sample
ADG636YRUZ-REEL Status: Production 14 ld TSSOP 14 Ind Reel, 2500 - $1.57 Y  Material Info PCN Purchase
ADG636YRUZ-REEL7 Status: Production 14 ld TSSOP 14 Ind Reel, 1000 - $1.57 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close