Add to Signal Chain Designer

ADL5331:  1 MHz to 1.2 GHz VGA with 30 dB Gain Control Range

Product Details

Product Status:Recommended for New Designs

The ADL5331 is a high performance, voltage-controlled variable gain amplifier/attenuator for use in applications with frequencies up to 1.2 GHz. The balanced structure of the signal path maximizes signal swing, eliminates common-mode noise and minimizes distortion while it also reduces the risk of spurious feed-forward at low gains and high frequencies caused by parasitic coupling.

The 50 Ω differential input system converts the applied differential voltage at INHI and INLO to a pair of differential currents with high linearity and good common-mode rejection. The signal currents are then applied to a proprietary voltage controlled attenuator providing precise definition of the overall gain under the control of the linear-in-dB interface. The GAIN pin accepts a voltage from 0 V at a minimum gain to 1.4 V at a full gain with a 40 mV/dB scaling factor over most of the range.

The output of the high accuracy wideband attenuator is applied to a differential transimpedance output stage. The output stage provides a differential output at OPHI and OPLO, which must be pulled up to the supply with RF chokes or a center-tapped balun.

The ADL5331 consumes 240 mA of current including the output pins and operates off a single supply ranging from 4.75 V to 5.25 V. A power-down function is provided by applying a logic low input on the ENBL pin. The current consumption in power-down mode is 250 μA.

The ADL5331 is fabricated on an Analog Devices, Inc., proprietary high performance, complementary bipolar IC process. The ADL5331 is available in a 24-lead (4 mm × 4 mm), Pb-free LFCSP_VQ package and is specified for operation from ambient temperatures of −40°C to +85°C. An evaluation board is also available.

Applications

  • Transmit and receive power control at RF and IF
  • CATV distribution
  • FEATURES and BENEFITS

    • Voltage-controlled amplifier/attenuator
    • Operating frequency: 1 MHz to 1.2 GHz
    • Optimized for controlling output power
    • High linearity: OIP3 47 dBm @ 100 MHz
    • Output noise floor: −149 dBm/Hz @ maximum gain
    • Input impedance: 50 Ω
    • Output impedance: 20 Ω
    • Wide gain-control range: 30 dB
    • Linear-in-dB gain control function: 40 mV/dB
    • Single-supply voltage: 4.75 V to 5.25 V

    Functional Block Diagram for ADL5331

    Documentation

    Title Content Type File Type
    ADL5331: 1 MHz to 1.2 GHz VGA with 30 dB Gain Control Range Data Sheet (Rev 0, 05/2009) (pdf, 695 kB) Data Sheets PDF
    CN-0082: Creating a Constant Envelope Signal Using the ADL5331 RFVGA and AD8319 Log Detector  (pdf, 263 kB) Circuit Note PDF
    RF Source Booklet  (pdf, 815 kB)
    RF IC Product Overview - Version O (11/2012)
    Overview PDF
    RAQs index Rarely Asked Questions HTML
    What are Variable Gain Amplifiers (VGA's) and how are they used? FAQs/RAQs HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    ADIsimRF
    ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
    ADIsim Design/Simulation Tools HTML
    ADIsimPLL™- Version 3.43
    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
    ADIsim Design/Simulation Tools HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Product Recommendations & Reference Designs

    Engineered. Tested. Ready to Integrate.
    Learn More

    SampleSample & Buy

    Price, packaging, availability

    ADL5331 Model Options
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ADL5331 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADL5331-EVALZ Status: Production Evaluation Board - Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close