ADL5331 Evaluation Board

Product Details

ADL5331-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADL5331 analog controlled VGA.  The evaluation board contains bypassable transformers to allow single ended or differential inputs and outputs. A pin on an eight pin right angle header connector is used to access the analog gain control pin. This evaluation board requires only a single supply within the range of 4.5 V to 5.5 V.

SampleBuy

Price, packaging, availability

ADL5331 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5331-EVALZ Status: Production Evaluation Board - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close