Add to Signal Chain Designer

ADL5535:  20 MHz TO 1.0 GHz IF Gain Block

Product Details

Product Status:Recommended for New Designs

The ADL5535 is a 16 dB linear amplifier that operates at frequencies up to 1 GHz. The device can be used in a wide variety of cellular, CATV, military, and instrumentation equipment.

The ADL5535 provides the highest dynamic range available from an internally matched IF gain block. This is accomplished by providing extremely low noise figures and very high OIP3 specifications simultaneously across the entire 1 GHz frequency range. The ADL5535 also provides extremely flat gain and P1dB over frequency, which are stable over temperature, power supply, and from device to device.

The device is internally matched to 50 Ω at the input and output, making the ADL5535 very easy to implement in a wide variety of applications. Only input/output ac coupling capacitors, power supply decoupling capacitors, and an external inductor are required for operation.

The ADL5535 is fabricated on a GaAs HBT process and has an ESD rating of ±2 kV (Class 2). The device is assembled in an MSL-1 rated SOT-89 package that uses an exposed paddle for excellent thermal impedance.

The ADL5535 consumes only 97 mA on a single 5 V supply and is fully specified for operation from −40°C to +85°C.

The ADL5535 is also pin-compatible with the 20 dB gain ADL5536. Fully populated evaluation boards are available for each amplifier.

FEATURES and BENEFITS

  • Fixed gain of 16 dB
  • Operation from 20 MHz to 1.0 GHz
  • Input and output internally matched to 50 Ω
  • Integrated bias control circuit
  • OIP3
    45.5 dBm at 190 MHz
    45.5 dBm at 380 MHz
  • P1dB of 18.9 dBm at 190 MHz
  • Noise figure
    3.2 dB at 190 MHz
    3.3 dB at 380 MHz
  • Single 5 V power supply
  • Low quiescent current of 97 mA
  • MSL-1 rated SOT-89 package
  • ESD rating of ±2 kV (Class 2)
  • Pin-compatible with the 20 dB gain ADL5536

Functional Block Diagram for ADL5535

Documentation

Title Content Type File Type
ADL5535: 20 MHz to 1.0 GHz IF Gain Block Data Sheet (Rev A, 09/2013) (pdf, 436 kB) Data Sheets PDF
CN-0171  (pdf, 158 kB)
Low Noise, Low Distortion Single-Ended Input Drive Circuit for Differential Input IF Sampling ADCs
Circuit Note PDF
RF Source Booklet  (PDF, 4353 kB)
RF IC Product Overview - Version P (02/2014)
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADI RF Amplifier Library for Agilent ADS  (zip, 2620 kB)
Used to analyze ADI RF Gain Blocks in the Agilent ADS modeling environment.
ADIsim Design/Simulation Tools ZIP
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
ADIsim Design/Simulation Tools HTML
ADIsimPLL™- Version 3.60.10
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
ADIsim Design/Simulation Tools HTML
ADL5535 S-Parameters  (zip, 19 kB) S-Parameters ZIP

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADL5535 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5535-EVALZ Status: Production Evaluation Board $100.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close