ADA4960-1:  Low Distortion Ultrahigh Speed Differential ADC Driver

Product Status:   Recommended for New Designs 

The ADA4960-1 is a high performance differential amplifier optimized for RF and IF applications. It achieves better than 63dB SFDR performance at frequencies up to 500 MHz, and 52dB up to 1GHz, making it an ideal driver for high speed 8-bit to 10-bit giga-sample analog-to-digital converters (ADCs).

Unlike other wideband differential amplifiers, the ADA4960-1 has buffered inputs that ...More

ADA4960-1:  Low Distortion Ultrahigh Speed Differential ADC Driver

Product Description

The ADA4960-1 is a high performance differential amplifier optimized for RF and IF applications. It achieves better than 63dB SFDR performance at frequencies up to 500 MHz, and 52dB up to 1GHz, making it an ideal driver for high speed 8-bit to 10-bit giga-sample analog-to-digital converters (ADCs).

Unlike other wideband differential amplifiers, the ADA4960-1 has buffered inputs that isolate the gain-setting resistor (RG) from the signal inputs. As a result, the ADA4960-1 maintains a constant 10 kΩ differential input resistance for gains of 6 dB to 15 dB, easing matching and input drive requirements. The ADA4960-1 has a nominal 150 Ω differential output resistance.

The device is optimized for wideband, low distortion performance at frequencies up to and beyond 1 GHz. These attributes, together with its wide gain adjust capability make this device the amplifier of choice for general-purpose IF and broadband applications where low distortion, noise, and power are critical.

The device also includes a unity gain buffer, for the buffering of DC signals such as the common-mode-input to the amplifier. This buffer is found between pins 6 (input) and pin5 (output). If this buffer is not used, the output can be left disconnected and the input can be grounded.

It is ideally suited for driving not only ADCs, but also mixers, pin diode attenuators, SAW filters, and multi-element discrete devices, as well as buffering high frequency DACs. The device is available in a single channel version in 3mm x 3mm, 16-lead LFCSP package. The device operates over a temperature range of -40C to +85C.

Applications

  • ADC drivers for giga-sample ADCs
  • Single-ended-to-differential converters
  • RF/IF gain block
  • Line drivers
  • Oscilloscopes
  • Satellite Communications
  • Data Acquisition
  • Electronic Surveillance and Countermeasures

    • Adjustable output common-mode voltage
    • Externally adjustable gain
    • −3 dB bandwidth of 3GHz, (all gains)
    • Low harmonic distortion (H2/H3 SE->DIFF)
      -77/-67 dBc @ 250 MHz
      -69/-63 dBc @ 500 MHz
      -52/-63 dBc @ 1GHz
    • IMD3 @ 1GHz = 67dBc
    • Slew rate 8000 V/μs
    • Fast overdrive recovery of 1 ns
    • Low input voltage noise of 3.6 nV/√Hz
    • Low power dissipation: 60 mA quiescent current
    • 0.1 dB gain flatness to 300 MHz
    • Available in 16-Lead LFSCP package

Pin Configuration for ADA4960-1

Circuit Benefits and Features:
  • 12-Bit, 500MSPS Wideband Receiver
  • Antialiasing Filter
  • Low Distortion Differential Driver
  • 64dB SNR @ 140MHz Input
  • 70dB SFDR @ 140MHz Input
More
Products Used in This Circuit
  • AD9434: 12-Bit, 370 MSPS/500 MSPS, 1.8 V Analog-to-Digital Converter
  • ADA4960-1: Low Distortion Ultrahigh Speed Differential ADC Driver
Circuit Design Assistance:
  • Design & Integration Files

Circuits from the Lab™ reference circuits are engineered and tested for quick and easy system integration to help solve today's analog, mixed-signal, and RF design challenges.

Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

ADA4960-1 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4960-1ACPZ-R2 Status: Production 16 ld LFCSP (3x3mm, 1.5mm exposed pad) 16 Ind Reel, 250 $7.65 $7.65 Y  Material Info - Purchase
ADA4960-1ACPZ-R7 Status: Production 16 ld LFCSP (3x3mm, 1.5mm exposed pad) 16 Ind Reel, 1500 - $6.95 Y  Material Info - Purchase Sample
ADA4960-1ACPZ-RL Status: Production 16 ld LFCSP (3x3mm, 1.5mm exposed pad) 16 Ind Reel, 5000 - $6.95 Y  Material Info - Purchase

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Packing, Qty
Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN/PDN
This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

Check Inventory/Purchase/Sample
The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

content here.
content here.