Application Notes (7)
- AN-1026: High Speed Differential ADC Driver Design Considerations (pdf, 355 kB)
- AN-0992: Active Filter Evaluation Board for Differential Amplifiers (pdf, 85 kB)
- AN-0990: Terminating a Differential Amplifier in Single-Ended Input Applications (pdf, 181 kB)
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
-
AN-589: Ways to Optimize the Performance of a Difference Amplifier
(pdf, 115 kB)
This Application Note presents several ways to build and optimize the performance of a discrete difference amplifier. It also recommends amplifiers that will make the overall solution cost/performance competitive with monolithic instrument amplifiers. -
AN-584: Using the AD813X Differential Amplifier
(pdf, 174 kB)
The AD813x differs from conventional op amps by the external presence of an additional input and output. The additional input, VOGM, controls the output common mode voltage. - AN-282: Fundamentals of Sampled Data Systems (pdf, 2131 kB)
Analog Dialogue (1)
-
"Rules of the Road" for High-Speed Differential ADC Drivers
(Analog Dialogue, Vol. 43, No. 5, 2009)
Data Sheets (1)
Glossary (1)
Overview (1)
-
RF Source Booklet
(pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
User Guides (1)