AD8375-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8375. The evaluation board integrates switches for ease of gain settings, bypassable transformers to allow single ended or differential inputs and output, and a prototype area for output impedance matching to the desired load. Additionally, the evaluation board requires only a single supply within the range of 4.5 V to 5.5 V.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved