AD8279

PRODUCTION

Low Power, Wide Supply Range, Low Cost Difference Amplifiers, G = ½, 2

Viewing:

Overview

  • Wide input range beyond supplies
  • Rugged input overvoltage protection
  • Low supply current: 200 μA maximum (per amplifier)
  • Low power dissipation: 
  • 0.5 mW at VS = 2.5 V
  • Bandwidth: 1 MHz (G = ½)
  • CMRR: 80 dB minimum,
    dc to 20 kHz (G = ½, B Grade)
  • Low offset voltage drift: ±1 μV/°C maximum (B Grade)
  • Low gain drift: 1 ppm/°C maximum (B Grade)
  • Enhanced slew rate: 1.4 V/μs
  • Wide power supply range
    Single supply: 2 V to 36 V
    Dual supplies: ±2 V to ±18 V
  • 8-lead SOIC, 14-lead SOIC, and MSOP packages
AD8279
Low Power, Wide Supply Range, Low Cost Difference Amplifiers, G = ½, 2
AD8279-fbl AD8279-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD827X

AD8273/AD8277/AD8279 Evaluation Board 

Features and Benefits

  • Full-featured evaluation board for the AD8273/AD8277/AD8279
  • On-board voltage regulator
  • Low cost and easy-to use-header for control signals
  • All analog design, no software needed
  • Footprints provided for alternate configurations

Product Details

The design of this board emphasizes simplicity and ease of use. This board comes with a ready assortment of connection options (BNC and RCA connectors), and many configurations are set by jumpers.


The AD8273, AD8277, AD8279 data sheets, available at www.analog.com, cover the details of the device’s operation. Using these data sheets for reference will help designers in their end application. The data sheets are helpful for understanding the operation of the AD8273/AD8277/AD8279 evaluation board, especially during the initial configuration and when powering up for the first time.

EVAL-AD827X
AD8273/AD8277/AD8279 Evaluation Board 
EVAL-AD827x

Latest Discussions

Recently Viewed