14-bit digital gyroscope with digital range scaling
±75°/sec, ±150°/sec, ±300°/sec settings
Tri-axis, 14-bit digital accelerometer
±3 g measurement range
13-bit pitch and roll incline calculations
330 Hz bandwidth
150 ms start-up time
Factory-calibrated sensitivity, bias, and axial alignment
Digitally controlled bias calibration
Digitally controlled sample rate, up to 819.2 SPS
External clock input enables sample rates up to 1200 SPS
Digitally controlled filtering
Programmable condition monitoring
Auxiliary digital input/output
See data sheet for additional features