Yaw rate gyroscope with range scaling
±80°/sec, ±160°/sec, and ±320°/sec settings
No external configuration required to start data collection
Factory-calibrated sensitivity and bias
ADIS16260 calibration temperature: +25°C
SPI-compatible serial interface
Relative angle displacement output
Embedded temperature sensor
Programmable operation and control
Automatic and manual bias correction controls
Sensor bandwidth selection:
50 Hz/330 Hz
Sample rate: 256 SPS/2048 SPS settings
Single-supply operation:
4.75 V to 5.25 V
See data sheet for additional features