Digital triple-axis accelerometer, ±19 g
Programmable event recorder
Internal and external trigger inputs
Low power operation
Sleep mode current: 100 μA
Continuous sampling current: 1 mA, 1 kSPS
Wake-up and record function
External trigger input and SPI trigger command
Peak acceleration sample-and-hold
Peak XYZ sum-of-squares output
1600 Hz (X, Y) and 550 Hz (Z) sensor bandwidth
Digitally controlled bias correction
Digitally controlled sample rate, up to 4096 SPS
Programmable alarms for condition monitoring
Programmable digital input/output lines
Data-ready output and alarm indicator output
See data sheet for additional features