Add to Signal Chain Designer

ADF7241:  Low Power IEEE 802.15.4 Zero-IF 2.4 GHz Transceiver IC

Product Details

Product Status:Recommended for New Designs

The ADF7241 is a highly integrated, low power, and high performance transceiver for operation in the global 2.4 GHz ISM band. It is designed with emphasis on flexibility, robustness, ease of use, and low current consumption. The IC supports the IEEE 802.15.4-2006 2.4 GHz PHY requirements in both packet and data streaming modes. With a minimum number of external components, it achieves compliance with the FCC CFR47 Part 15, ETSI EN 300 440 (Equipment Class 2), ETSI EN 300 328 (FHSS, DR > 250 kbps), and ARIB STD T-66 standards.

The ADF7241 complies with the IEEE 802.15.4-2006 2.4 GHz PHY requirements with a fixed data rate of 250 kbps and DSSS-OQPSK modulation. The transmitter path of the ADF7241 is based on a direct closed-loop VCO modulation scheme using a low noise fractional-N RF frequency synthesizer. The automatically calibrated VCO operates at twice the fundamental frequency to reduce spurious emissions and avoid PA pulling effects. The bandwidth of the RF frequency synthesizer is automatically optimized for transmit and receive operations to achieve best phase noise, modulation quality, and synthesizer settling time performance. The transmitter output power is programmable from −20 dBm to +4 dBm with automatic PA ramping to meet transient spurious specifications. An integrated biasing and control circuit is available in the IC to significantly simplify the interface to external PAs.

For more information, please refer to the data sheet.

Applications

  • Wireless sensor networks
  • Automatic meter reading/smart metering
  • Industrial wireless control
  • Healthcare
  • Wireless audio/video
  • Consumer electronics
  • ZigBee

FEATURES and BENEFITS

  • Frequency range (global ISM band) 2400 MHz to 2483.5 MHz
  • IEEE 802.15.4-2006-compatible (250 kbps)
  • Low power consumption
  • High sensitivity
  • Programmable output power
  • Integrated voltage regulators
  • Excellent receiver selectivity and blocking resilience
  • Digital RSSI measurement
  • Fast automatic VCO calibration
  • Automatic RF synthesizer bandwidth optimization
  • For more detailed information, please refer to the data sheet

Functional Block Diagram for ADF7241

3rd party developers information

ADF70xx Third Party Developers
There is a growing list of companies developing a wide range of solutions that support ADI’s ADF70xx products. View the list and learn more about becoming a third party developer.

Documentation

Title Content Type File Type
ADF7241: Low Power IEEE 802.15.4 Zero-IF 2.4 GHz Transceiver IC (Rev 0, 01/2011) (pdf, 731 kB) Data Sheets PDF
AN-1151: Using a Johanson 2450BM14E0007 Impedance-Matched, Integrated Filter Balun with the ADF7241 and ADF7242  (pdf, 419 kB) Application Notes PDF
AN-1082: Automatic IEEE 802.15.4 Operating Modes  (pdf, 202 kB) Application Notes PDF
Wireless Short Range Devices and Narrowband Communications
The term “Short Range Device” (SRD) covers radio transmitters which provide either unidirectional or bi-directional communication and which have a low capability of causing interference to other radio equipment.
(Microwave Product Digest, July, 2007)
Technical Articles HTML
Understand Wireless Short-Range Devices for Global License-Free Systems
Short-range devices (SRD) are radio transmitters that communicate unidirectionally or bidirectionally with little capability of interfering with other radio equipment. They provide many different services, including home automation, wireless alarms, and remote keyless entry.
(RF DesignLine, March 07, 2007)
Technical Articles HTML
Smart Metering Technology Promotes Energy Efficiency for a Greener World
The metering of electric power coming into the home is going electronic, replacing the long-established electromechanical power-line meter (from the 1890s) with all-electronic smart meters.
(RF DesignLine, July 27, 2009)
Technical Articles HTML
Design, Simulate, and Document Proprietary Wireless Systems
The broad acceptance of standards developed for short range wireless connectivity has been one of the notable features of the semiconductor market in the past few years. The available wireless standards are not always the best fit for the application’s requirements, however.
(Analog Dialogue, Volume 42, Number 4 2008)
Technical Articles HTML
The Use of Short Range Wireless in a Multi-Metering System  (pdf, 220 kB)
One of the more evident trends at the recent Metering Europe 2006 event in Copenhagen was that both meter manufacturers and utility companies are placing an increased emphasis on the use of communication networks to create added value for their systems and also to leverage from infrastructure investment already in place.
(Metering International, December, 2006)
Technical Articles PDF
RF Meets Power Lines: Designing Intelligent Smart Grid Systems that Promote Energy Efficiency
RF DesignLine, March 2010
Technical Articles HTML
Low Power, Low Cost, Wireless ECG Holter Monitor Technical Articles HTML
ICs for Low Power, Low Cost ECG Holter Monitors Support Standard Medical Wireless Bands Technical Articles HTML
Analog Devices Introduces Highly Integrated, Low-power RF Transceiver For Short-range Wireless Systems in Industrial, Science and Medical Applications (23 Feb 2011) Press Releases HTML
Peak High-speed Performance even at low power. It's why more engineers choose ADI Data Converters. Solutions Bulletins HTML
RF ICs Solutions Bulletin, Volume 10, Issue 5 Solutions Bulletins HTML
RF Transceivers for Short Range Devices  (pdf, 2819 kB)
The ADF7000 series of transmitter and transceiver ICs provides high performance, robust, short range wireless connections.
Overview PDF
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADF7241 Evaluation Software  (zip, 112801 kB) Evaluation Software ZIP

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADF7241 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADF7241 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADF7XXXMB3Z Status: Production Mother Board $150.00 Yes -
EVAL-ADF7241DB1Z Status: Contact ADI Daughter Board (2400 MHz - 2483.5 MHz) $50.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close