ADL5610

Obsolete

30 MHz to 6 GHz RF/IF Gain Block

Viewing:

Overview

  • Fixed gain of 18.4 dB
  • Broad operation from 30 MHz to 6 GHz
  • High dynamic range gain block
  • Input and output internally matched to 50 Ω
  • Integrated bias circuit 
  • OIP3 of 38.8 dBm at 900 MHz
  • P1dB of 20.4 dBm at 900 MHz
  • Noise figure of 2.2 dB at 900 MHz
  • Single 5 V power supply
  • Low quiescent current of 92 mA
  • Wide operating temperature range of -40°C to +105°C
  • Thermally efficient SOT-89 package
  • ESD rating of ±1.5 kV (Class 1C) 
ADL5610
30 MHz to 6 GHz RF/IF Gain Block
ADL5610-fbl ADL5610-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Phase-Locked Loop (PLL) Synthesizers 2
ADF4350 PRODUCTION Wideband Synthesizer with Integrated VCO
ADF4351 RECOMMENDED FOR NEW DESIGNS Wideband Synthesizer with Integrated VCO
RF Mixers 2
ADL5802 RECOMMENDED FOR NEW DESIGNS Dual Channel High IP3 100 MHz TO 6 GHz Active Mixer
ADL5801 RECOMMENDED FOR NEW DESIGNS High IP3, 10 MHz TO 6 GHz, Active Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

eval board
AD-TRXBOOST1-EBZ

TX/RX channel, tuned to 2450MHz to boost the signal

Product Details

The AD-TRXBOOST1-EBZ is an add on board for the FMCOMMS2/3/4/5 boards which contain the AD9361. While the complete chip level design package can be found on the ADI product pages, information regarding the board itself, how to use it and the design package that surrounds it, can be found on the Analog wiki site.

The purpose of the AD-TRXBOOST1-EBZ is to boost the transmit and receive signal to improve the dynamic range and increate the output power of the AD9361 around 2.45GHz which is what the board is tuned for.

eval board
AD-TRXBOOST1-EBZ

TX/RX channel, tuned to 2450MHz to boost the signal

Product Details

The AD-TRXBOOST1-EBZ is an add on board for the FMCOMMS2/3/4/5 boards which contain the AD9361. While the complete chip level design package can be found on the ADI product pages, information regarding the board itself, how to use it and the design package that surrounds it, can be found on the Analog wiki site.

The purpose of the AD-TRXBOOST1-EBZ is to boost the transmit and receive signal to improve the dynamic range and increate the output power of the AD9361 around 2.45GHz which is what the board is tuned for.

EVAL-ADL5610

ADL5610 Evaluation Board

Product Details

ADL5610-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/200 mA power supply. The 5 V power supply should be connected to the test loops  labeled VCC and GND. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT.

AD-TRXBOOST1-EBZ
TX/RX channel, tuned to 2450MHz to boost the signal
AD-TRXBOOST1-EBZ Board AD-TRXBOOST1-EBZ Board with associated components
AD-TRXBOOST1-EBZ
TX/RX channel, tuned to 2450MHz to boost the signal
AD-TRXBOOST1-EBZ Board AD-TRXBOOST1-EBZ Board with associated components
EVAL-ADL5610
ADL5610 Evaluation Board

Latest Discussions

Recently Viewed