ADL5320 Evaluation Board

Product Details

ADL5320-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a single 5 V/300 mA supply. The 5 V supply should be connected to the test loops labeled VSUP and GND. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT. To facilitate tuning for different frequencies the RF input and RF output traces are free of solder mask and have index markings for ease of component placement. The evaluation board ships with tuning components that are optimized for operation from 1805 MHz to 2140 MHz. The ADL5320 data sheet provides recommended tuning components for other frequencies.

SampleBuy

Price, packaging, availability

ADL5320 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5320-EVALZ Status: Production Evaluation Board $100.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close