AD8354 Evaluation Board

Product Details

AD8354-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a single power supply of 2.7 V - 5.5 V, capable of delivering 50 mA. The power supply should be connected to the vector pins labeled VP and COM. The RF input is applied to the SMA connector labeled INPUT and the RF output is available at the SMA connector labeled OUTPUT. For 3 V operation an inductor L1, is installed between VPOS and RFOUT to increase current through the output stage. By default L1 is installed and should be removed for operation at 5 V.

SampleBuy

Price, packaging, availability

AD8354 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8354-EVALZ Status: Production Evaluation Board $100.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close