Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                F
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Product Details
AD8354-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a single power supply of 2.7 V - 5.5 V, capable of delivering 50 mA. The power supply should be connected to the vector pins labeled VP and COM. The RF input is applied to the SMA connector labeled INPUT and the RF output is available at the SMA connector labeled OUTPUT. For 3 V operation an inductor L1, is installed between VPOS and RFOUT to increase current through the output stage. By default L1 is installed and should be removed for operation at 5 V.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            AD8354: 1 MHz to 2.7 GHz RF Gain Block Data Sheet (Rev. F)12/14/2005PDF357 K
 
- 
                                                                
                                                                    
                                                                                                                                            AD8354 Gerber Files9/11/2011ZIP212 kB