Add to Signal Chain Designer

AD8351S:  Aerospace Low Distortion Fully Differential RF / IF Amplifier

Product Details


The AD8351S is fully differential amplifier, designed to drive high resolution (10-14 bits) / high speed ADCs (240 MSPS) at IF frequencies within communications receivers.

The AD8351S simplifies ADC driving allowing the user to adjust the gain (up to 26 dB) through one external resistor and incorporates output common mode adjustment circuit to ease the drive levels into the ADC.

The AD8351S is a very low distortion gain stage, along with low noise and wide gain bandwidth, making the part ideally suited to be used in digital communications IF receivers.

The AD8351S product data sheet provides detailed circuits on the driving 12-/14-bit resolution ADCs and using the device for single ended to differential signal conversion.

The AD8351S is fabricated on an advanced silicon bipolar process, operating on a single 3 or 5 volt supply, and fully specified over the –55ºC to +125ºC temperature range.

FEATURES and BENEFITS

  • Wide bandwidth 450 MHz (-3 dB bandwidth @ gain 6 dB)
  • Single external resistor sets gain (0 dB to 26 dB)
  • Adjustable output common mode voltage
  • Fast settling and overdrive recovery
  • Low distortion high linearity differential amplifier
  • Optimized for driving high speed/resolution analog to digital converters
  • Ideal for differential and single ended to differential applications

Functional Block Diagram for AD8351S

Documentation

Title Content Type File Type
AD8351S Military Data Sheet (Rev A, 08/2012) (pdf) Data Sheets PDF
AN-1026: High Speed Differential ADC Driver Design Considerations  (pdf, 355 kB) Application Notes PDF
RAQs index Rarely Asked Questions HTML
AD8351S Low Dose Rate Generic Report  (pdf, 371 kB) Generic Radiation Reports PDF
AD8351S: Single Event Effects Generic Report  (pdf, 658 kB) Generic Radiation Reports PDF
AD8351S Generic Radiation Report  (pdf, 132 kB) Generic Radiation Reports PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8351S Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962L0821802V2A Status: Production LCC:CER LEADLESS CHIP CARR 20 Ind Tube, 54 - - N  Material Info PCN Contact ADI
5962R0821801V2A Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 - - N  Material Info PCN Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close