Product Details

This page contains ordering information for the evaluation board used to evaluate the ADRF6755 300 MHz to 2310 MHz I/Q Modulator with Integrated Fractional-N PLL and VCO.

System Requirements

  • ADRF6755 Evaluation Board (EVAL-ADRF6755SDZ)
  • SDP Controller Board

Supporting Boards

  • System Demonstration Platform
    The SDP-S (EVAL-SDP-CS1Z) is the suggested SDP Controller board for this evaluation system. If you have previously purchased as SDP-B or SDP-S, you will not need to purchase another SDP Controller board. Evaluation boards designed for the SDP-S are compatible with the SDP-B controller also. Visit the System Demonstration Platform page for more information.

SampleBuy

Price, packaging, availability

ADRF6755 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADRF6755SDZ Status: Production Evaluation Board $150.00 Yes -
EVAL-SDP-CS1Z Status: Production SDP-S Controller Board; Interface to EVAL-ADRF6755SDZ (also required) $49.00 Yes -
EVAL-SDP-CB1Z Status: Production SDP-B Controller Board; Interface to EVAL-ADRF6755SDZ (alternative solution) $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close