ADL5356 Evaluation Board

Product Details

ADL5356-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. It requires a 5 V/350 mA or 3.3 V/200 mA power supply for normal operation. The power supply should be connected to the clip leads labeled VCC and GND. All signal ports are populated with edge-mounted SMA connectors. MAIN_IN and DIV_IN are the RF input ports of main and diversity channels. LO1_IN and LO2_IN are input ports for common local oscillators. LO2_IN is enabled when the LOSEL clip lead is logic low. LO1_IN is enabled when LOSEL is pulled to logic high. MAIN_OUTP and DIV_OUTN are the output ports configured for single-ended evaluation on each channel via a transformer. MAIN_OUTN and DIV_OUTP are provided for differiential interface evaluation. Power down feature is available for power supply at or under 3.6 V.

SampleBuy

Price, packaging, availability

ADL5356 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADL5356-EVALZ Status: Production Evaluation Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close