Add to Signal Chain Designer

AD608:  Low Power Mixer/Limiter/RSSI 3V Receiver IF Subsystem

Product Details

The AD608 provides a low power, low distortion, low noise mixer as well as a complete, monolithic logarithmic/limiting amplifier that uses a successive-detection technique. In addition, the AD608 provides both a high speed received signal strength indicator (RSSI) output with 80 dB dynamic range and a hard-limited output. The RSSI output is from a two-pole postdemodulation low-pass filter and provides a loadable output voltage of 0.2 V to 1.8 V. The AD608 operates from a single 2.7 V to 5.5 V supply at a typical power level of 21 mW at 3 V.

The RF and local oscillator (LO) bandwidths both exceed 500 MHz. In a typical IF application, the AD608 can accept the output of a 240 MHz surface acoustic wave (SAW) filter and down-convert it to a nominal 10.7 MHz IF with a conversion gain of 24 dB (ZIF = 165 Ω). The AD608 logarithmic/limiting amplifier section handles any IF from low frequency (LF) up to 30 MHz.

The mixer is a doubly balanced gilbert-cell mixer and operates linearly for RF inputs spanning −95 dBm to −15 dBm. It has a nominal −5 dBm third-order intercept. An on-board LO preamplifier requires only −16 dBm of LO drive. The current output of the mixer drives a reverse-terminated, industry-standard 10.7 MHz, 330 Ω filter.

The nominal logarithmic scaling is such that the output is +0.2 V for a sinusoidal input to the IF amplifier of −75 dBm and +1.8 V at an input of +5 dBm; over this range, the logarithmic conformance is typically ±1 dB. The logarithmic slope is proportional to the supply voltage. A feedback loop automatically nulls the input offset of the first stage down to the submicrovolt level.

The AD608 limiter output provides a hard-limited signal output at 400 mV p-p. The voltage gain of the limiting amplifier to this output is more than 100 dB. Transition times are 11 ns and the phase is stable to within ±3° at 10.7 MHz for signals from −75 dBm to +5 dBm.

The AD608 is enabled by a CMOS logic-level voltage input, with a response time of 200 ns. When disabled, the standby power is reduced to 300 μW within 400 ns.

The AD608 is specified for the industrial temperature range of −25°C to +85°C for 2.7 V to 5.5 V supplies and −40°C to +85°C for 3.0 V to 5.5 V supplies. This device comes in a 16-lead plastic SOIC.

FEATURES and BENEFITS

  • Mixer
    −15 dBm, 1 dB compression point
    −5 dBm IP3
    24 dB conversion gain
    >500 MHz input bandwidth
  • Logarithmic/limiting amplifier
    80 dB RSSI range
    ±3° phase stability over 80 dB range
  • Low power
    21 mW at 3 V power consumption
    CMOS-compatible power-down to 300 μW typical
    200 ns enable/disable time

AD608 Functional Block Diagram

Documentation

Title Content Type File Type
AD608: Low Power Mixer/Limiter/RSSI 3V Receiver IF Subsystem Data Sheet  (Rev C, 02/2009) (pdf, 196 kB) Data Sheets PDF
Maximizing Battery Life in Communications Systems
(Analog Dialogue, Vol. 29, No. 3, 1995)
Analog Dialogue HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
ADIsim Design/Simulation Tools HTML
ADIsimPLL™- Version 3.43
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
ADIsim Design/Simulation Tools HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD608 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD608AR Status: Production 16 ld SOIC 16 Ind Tube, 48 $3.22 $3.02 N  Material Info PCN Purchase
AD608AR-REEL Status: Production 16 ld SOIC 16 Ind Reel, 2500 - $3.02 N  Material Info PCN Purchase
AD608ARZ Status: Production 16 ld SOIC 16 Ind Tube, 48 $2.78 $2.62 Y  Material Info PCN Purchase Sample
AD608ARZ-RL Status: Production 16 ld SOIC 16 Ind Reel, 2500 - $2.62 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD608 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD608EBZ Status: Production Evaluation Board $80.96 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close