EVAL-AD607EBZ is a fully populated, 4-layer, FR4-based evaluation board. RF input, LO input, frequency detector input, MGC input, IF output, power up and I/Q output connections with single ended setups are featured. Access to the +3V/8 mA supply is achieved with clip leads to the VPOS and GND testpoints; it has a range from +2.92 to +5.5V.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved