AD8310:  Fast Response, DC - 440 MHz, Voltage Out, 90 dB Logarithmic Amplifier

The AD8310 is an ultra-fast responding, highly versatile logarithmic amplifier in an 8-lead micro-SO package.

It is a complete 400 MHz monolithic demodulating logarithmic amplifier based on ...More

AD8310:  Fast Response, DC - 440 MHz, Voltage Out, 90 dB Logarithmic Amplifier

Product Description

The AD8310 is an ultra-fast responding, highly versatile logarithmic amplifier in an 8-lead micro-SO package.

It is a complete 400 MHz monolithic demodulating logarithmic amplifier based on the progressive compression (successive compression) technique, providing a dynamic range of 95 dB to ±3 dB law conformance and 90 dB to a tight ±1 dB error bound at frequencies up to 100 MHz.

It is extremely stable and easy to use, requiring no significant external components. A single supply voltage of 2.7 V to 5.5 V is required, resulting in a power dissipation of only 24 mW at 3 V.

The AD8310 is an ideal choice for demanding IF signal measurement applications. This log amp makes this task easier through the detection and compression of an IF signal to its decibel (dB) equivalent. The AD8310 has a very rapid 15 ns response time, enabling detection of ASK modulated waveforms to over 10 MHz. Other applications include RSSI, transmit power control and pulse detection.

Features

  • Multistage Demodulating Logarithmic Amplifier
  • Voltage Output, Rise Time <15 ns
  • High Current Capacity: 25 mA into
    Grounded RL
  • 95 dB Dynamic Range: –91 dBV to +4 dBV
  • Single Supply of 2.7 V Min at 8 mA Typ
  • DC–440 MHz Operation, ±0.4 dB Linearity
  • Slope of +24 mV/dB, Intercept of –108 dBV
  • Highly Stable Scaling over Temperature
  • Fully Differential DC-Coupled Signal Path
  • 100 ns Power-Up Time, 1 mA Sleep Current

Diagrams

AD8310 Diagram
Functional Block Diagram for AD8310

Specifications

RF Frequency (MHz) dc to 440
Dynamic Range (dB) 100dB
Temp Stability (dB) ±1dB
Phase Accuracy (deg) ±3Deg
Response Time (ns typ) 15ns
Voltage Supply (V) 2.7 to 5.5
Supply Current 8mA
Limiter Output No
AC Linearity (± dB) 0.4dB
Power Consumption (mW) 80mW
Package 8-Lead SOIC

Explore Other Products

Part# Product Description RF Frequency (MHz) Dynamic Range (dB) Temp Stability (dB) Response Time (ns typ) Voltage Supply (V) Supply Current Package Price* (1000-4999)
AD606 Limiter Output - 80 - 400 4.5 to 5.5 13 16-Lead DIP, 16-Lead SOIC $22.00
AD640 Military Specified Part Available - 50 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $36.48
AD641 Military Specified Part Available - 44 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $32.82
AD8302 Dual-Channel Gain and Phase Outputs 2,700 60 ±1 60 2.7 to 5.5 19 14-Lead TSSOP $12.14
AD8306 Military Specified Part Available 5 to 400 100 ±1 73 2.7 to 5.5 16 16-Lead SOP $14.67
AD8307 High Dynamic Range dc to 500 92 ±1 400 2.7 to 5.5 8 8-Lead SOIC/DIP $6.07
AD8309 Limiter Output 5 to 500 100 ±1 67 2.7 to 5.5 16 16-Lead TSSOP $7.84
AD8310 High Dynamic Range dc to 440 100 ±1 15 2.7 to 5.5 8 8-Lead SOIC $4.00
AD8311 Low Power for Battery Operation 100 to 2500 50 ±0.5 150 2.7 to 5.5 8.5 WLCSP $1.27
AD8312 Low Power for Battery Operation 50 to 3500 45 ±0.5 70 2.7 to 5.5 4.2 WLCSP $1.27
AD8313 Industry Standard 100 to 2500 70 ±1.25 40 2.7 to 5.5 14 8-Lead uSOIC $7.99
AD8314 Industry Standard 100 to 2700 45 ±1 70 2.7 to 5.5 4.5 8-Lead uSOIC/CSP $1.10
AD8315 Low Power for Battery Operation 100 to 2500 50 ±1 150 2.7 to 5.5 8.5 8-Lead uSOIC $4.00
AD8317 Available in Die 1 to 10000 55 ±0.5 6 3 to 5.5 20 8-Lead CSP $3.98
AD8318 Integrated Temp Sensor 1 to 8000 70 ±0.5 10 4.5 to 5.5 68 16-Lead CSP $5.05
AD8319 Pin-compatible with AD8317 1 to 10000 45 ±0.5 6 3 to 5.5 22 8-Lead CSP $1.77
ADL5513 125°C Operation, Broadband 1 to 4000 80 ±0.5 20 2.7 to 5.5 31 16-Lead CSP $5.56
ADL5519 Dual-Channel AD8317 1 kHz to 10000 62 ±0.5 6 3 to 5.5 56 32-Lead LFCSP $5.04

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

View Sales and Distribution Offices