SSM2932

Obsolete

High Efficiency, Ground-Referenced Class-G Headphone Amplifier

Viewing:

Overview

  • Ground-referenced Class-G output stage
  • Very high efficiency for portable applications
  • 1.7 mA typical quiescent current
  • 50 mW per channel into 
    16Ω load (with 3.3V supply)
  • 98 dB signal-to-noise 
    (A-weighted)
  • 85 dB power supply rejection ratio at 217 Hz
  • 2.5V to 3.6V supply range
  • Selectable gain: 0 dB or 6 dB
  • High-Z output mode for sharing of output jack
  • 1μA shutdown current
  • Short-circuit protection
  • See datasheet for additional features


SSM2932
High Efficiency, Ground-Referenced Class-G Headphone Amplifier
SSM2932-fbl SSM2932-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on SSM2932 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed