RH118

PRODUCTION

Precision, High Speed Operational Amplifier

Viewing:

Overview

  • Supply Voltage:  ±20V
  • Differential Input Current (Note 1):
    ±10mA
  • Input Voltage (Note 2): ±20V
  • Output Short-Circuit Duration:
    Indefinite
  • Operating Temperature Range: –55°C to 125°C
  • Storage Temperature Range: –65°C to 150°C
  • Lead Temperature (Soldering, 10 sec): 300°C
RH118
Precision, High Speed Operational Amplifier
RH118 Application Circuit RH118 Pin Configuration Product Package 1 Product Package 2 RH118 Total Dose Bias Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on RH118 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed