RH101A

PRODUCTION

Operational Amplifier

Viewing:

Overview

  • mV Max VOS
  • Average Temperature Coefficient: 15µV/°C
  • Input Offset Current: 20nA Max
  • Input Bias Current: 100nA Max
  • CMMR and PSRR: 80dB
  • Wide Supply Range: ±15V to ±20V
  • Input Supply Current: 2.5 mA

Radiation Performance

  • Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD- 883:
    • 200kRad (Si), per condition A at 50Rads(Si)/sec
    • Displacement Damage Defect (DDD) up to 1E12 Neutrons/cm2
RH101A
Operational Amplifier
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on RH101A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed