Digital Phase Shifter

Digital Phase Shifter

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF (min)
(Hz)
Freq Response RF (max)
(Hz)
Insertion Loss (typ)
(dB)
Phase Range (typ)
(°)
Resolution
(bits)
Phase Adjust ResolutionPhase Error RMS (typ)
(° rms)
IP3 Input (typ)
(dBm)
IP1dB (typ)
(dBm)
US Price 1000 to 4999
($ US)
1HMC936A Digital Control Phase Shifters 1.2G 1.4G 5 360 6 5.625° 1.2 45 29 $40.80
2HMC543A Digital Control Phase Shifters 8G 12G 6.5 360 4 22.5° 4 40 24.5 $77.54
3HMC648A Digital Control Phase Shifters 2.9G 3.9G 5 360 6 5.625° 1.2 45 31 $49.95
4HMC1133 Digital Control Phase Shifters 4.8G 6G 4 360--- 46 30 $58.80
5HMC649A Digital Control Phase Shifters 3G 6G 8 360 6 5.625° 4 40 31 $60.48
6HMC647A Digital Control Phase Shifters 2.5G 3.1G 4 360 6 5.625° 1.5 50 31 $45.74
7HMC642A Digital Control Phase Shifters 9G 12.5G 7 360 6 5.625° 4.5 35 30 $102.69
8HMC644ALC5 Digital Control Phase Shifters 15G 18.5G 7.5 360--- 40 23 $94.75