Digital Phase Shifters

Analog Devices digital phase shifters change the phase of RF, microwave, or millimeter wave signals while providing no amplitude change. They are used in a variety of applications, including RF PA linearization/RF distortion, amplitude and phase modulation, variable attenuators, and fiber optics.
Product Selection Table

Digital Phase Shifters

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Insertion Loss
(typ)
(dB)
Phase Range
(typ)
(°)
Resolution
(bits)
Phase Adjust ResolutionPhase Error RMS
(typ)
(° rms)
IIP3
(typ)
(dBm)
IP1dB
(typ)
(dBm)
Price (100-499)
($ US)
1HMC936A Digital Control Phase Shifters 1.2G 1.4G 5 360 6 5.625° 1.2 45 29 $56.50 (HMC936ALP6E)
2HMC543A Digital Control Phase Shifters 8G 12G 6.5 360 4 22.5° 4 40 24.5 $101.20 (HMC543ALC4B)
3HMC648A Digital Control Phase Shifters 2.9G 3.9G 5 360 6 5.625° 1.2 45 31 $71.23 (HMC648ALP6E)
4HMC1133 Digital Control Phase Shifters 4.8G 6G 4 360--- 46 30 $73.50 (HMC1133LP5E)
5HMC649A Digital Control Phase Shifters 3G 6G 8 360 6 5.625° 4 40 31 $76.70 (HMC649ALP6E)
6HMC647A Digital Control Phase Shifters 2.5G 3.1G 4 360 6 5.625° 1.5 50 31 $65.74 (HMC647ALP6E)
7HMC642A Digital Control Phase Shifters 9G 12.5G 7 360 6 5.625° 4.5 35 30 $140.97 (HMC642ALC5)